16YQ150C
Active and preferred

16YQ150C

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

16YQ150C
16YQ150C

Product details

  • Configuration
    Single Device
  • IF(AV) max
    16 A
  • IRM max
    0.1 mA
  • Language
    SPICE
  • Package
    TO-257AA
  • Product Category
    HiRel Schottky Diodes
  • RthJC max
    1.25 °C/W
  • VFM (@125°C) max
    0.87 V
  • VFM (@25°C) max
    0.97 V
  • Voltage Class
    100 V
  • VR max
    150 V
OPN
16YQ150CEPSA1
Product Status active and preferred
Infineon Package
Package Name TO-257AA STANDARD
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name TO-257AA STANDARD
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
IR HiRel's 16YQ150C is a 16A 150V single device configuration Schottky diode in a TO-257AA package, with a ceramic eyelet. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, these diodes are reliable for space applications and other harsh environments.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }