15LJQ100
Active and preferred

15LJQ100

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

15LJQ100
15LJQ100

Product details

  • Configuration
    Single Device
  • ESD Class
    Class NS
  • IF(AV) max
    15 A
  • IRM max
    0.5 mA
  • Language
    SPICE
  • Package
    SMD-0.5
  • Product Category
    HiRel Schottky Diodes
  • QPL Part Number
    1N6844U3
  • Qualification
    QPL
  • RthJC max
    2.25 °C/W
  • VFM (@125°C) max
    0.72 V
  • VFM (@25°C) max
    0.91 V
  • Voltage Class
    100 V
  • VR max
    100 V
OPN
15LJQ100EPSA1
Product Status active and preferred
Infineon Package
Package Name SMD-0.5 Metal Lid
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name SMD-0.5 Metal Lid
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
IR HiRel's 15LJQ100 is a 15A 100V single configuration Schottky diode in a SMD-0.5 package. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, these diodes are reliable for space applications and other harsh environments.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }