IRHYB67130CMSCS
Active and preferred

IRHYB67130CMSCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHYB67130CMSCS
IRHYB67130CMSCS

Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 2
  • Generation
    R6
  • ID (@100°C) max
    19 A
  • ID (@25°C) max
    20 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    TO-257AA Tabless Low Ohmic
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    50 nC
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    42 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    100 V
  • VF max
    1.2 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The IRHYB67130CMSCS R6 N-channel MOSFET is a space-grade component with 100V/20A ratings and radiation hardness up to 100krad(Si) TID. Housed in a TO-257AA tabless low ohmic package, its low RDS(on) and gate charge minimize power losses for DC-DC converters and motor controllers. It's also voltage-controlled, fast-switching, and temperature-stable.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }