IRHNS57264SE
Active and preferred

IRHNS57264SE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNS57264SE
IRHNS57264SE

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3A
  • Generation
    R5
  • ID (@100°C) max
    28 A
  • ID (@25°C) max
    45 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SupIR-SMD
  • Polarity
    N
  • QG
    165 nC
  • QPL Part Number
    2N7474U2A
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    60 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    250 V
  • VF max
    1.2 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The R5 N-channel MOSFET IRHNS57264SE is a rad hard device with 250V and 45A capability, ideal for space applications. In a SupIR-SMD package, this COTS device has high electrical performance up to 100krad(Si) TID, COTS classification with low RDS(on) and low gate charge, resulting in reduced power losses. IRHNS57264SE offers fast switching, voltage control, and temperature stability of electrical parameters.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }