IRHNA57264SE
Active and preferred

IRHNA57264SE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNA57264SE
IRHNA57264SE

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3A
  • Generation
    R5
  • ID (@100°C) max
    31 A
  • ID (@25°C) max
    49 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100
  • Package
    SMD-2
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    165 nC
  • QPL Part Number
    2N7474U2
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    60 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    250 V
  • VF max
    1.2 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The IRHNA57264SE R5 N-channel MOSFET is a rad hard, single MOSFET with 250V and 31A - perfect for space applications. It has earned its COTS classification. The combination of low RDS(on) and low gate charge reduces power losses in switching applications, such as DC-to-DC converters and motor control. Retaining all the benefits of MOSFETs such as voltage control, fast switching and temperature stability makes it a reliable option.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }