EVALLEDICL8201F2

EVALLEDICL8201F2

T8 Lamp Reference Design

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVALLEDICL8201F2
EVALLEDICL8201F2

Product details

  • Board Type
    Reference Board
  • Family
    LED Driver
  • Target Application
    LED Lighting, Lighting
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
This board is a 18 W 270 mA average current controlled single stage, cascade structure for floating bulk topology Single End Cap T8 LED lamp reference design using LED driver IC ICL8201 and CoolMOS™ IPS65R1K5CE . It has high efficiency, high PFC and various modes of protections with very low external component count. ICL8201 concept supports simple buck inductor without auxiliary winding.

Features

  • Advanced cascode topology enables lower system cost and higher system efficiency
  • Supports wide range AC or DC input
  • Single inductors without auxiliary winding
  

Benefits

  • Minimum external components supporting small form factors and easy design-in
  • High efficiency
  • High Power Factor
  • Full set of protection modes including intelligent Over-Temperature-Protection

 

Applications

Documents

Design resources