EVAL-1EDSIC-PFC-5KW
Active and preferred

EVAL-1EDSIC-PFC-5KW

5 kW interleaved totem pole featuring 650 V EiceDRIVER™1ED21271S65F with OCP and CoolSiC™ MOSFET 650 V
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-1EDSIC-PFC-5KW
EVAL-1EDSIC-PFC-5KW
ea.

Product details

  • Applications
    EV charging, Pumps, HVAC
  • Board Type
    Evaluation Board
  • Family
    Gate Driver, CoolSiC™ MOSFET, CoolMOS™ MOSFET
  • Frequency
    65 kHz
  • Input Type
    AC
  • Motor Power max
    5000 W
  • Output Voltage max
    400 V
  • Product Name
    EVAL-1EDSIC-PFC-5KW
  • Qualification
    Industrial
  • Supply Voltage max
    400 V
  • Target Application
    Heat pumps, HVAC, Fast EV charging
  • Topology
    Totem Pole PFC
OPN
EVAL1EDSICPFC5KWTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The increasing number of electric devices strains the electrical grid, but advanced power factor correction (PFC) topologies can help mitigate this issue, improving performance, efficiency, and reliability. EVAL-1EDSIC-PFC-5KW is an interleaved totem pole solution that achieves 98.7% efficiency at half load (2.5kW), utilizing CoolSiC and featuring Overcurrent Protection (OCP), which makes it easier to safeguard against faults.

Features

  • Interleaved CCM totem pole PFC
  • Over-current protection (OCP) integrated
  • Improved performance and robustness

Benefits

  • High efficiency 97.8% at half load
  • Operates on 100-240 V power lines
  • Fixed 400 V Output DC voltage
  • Peak current limit 50 A
Documents

Design resources