EVAL-1EDS20I12SV
Overview
Evaluation Board for EconoDUAL™3 modules
The purpose of the evaluation board is to offer a reliable platform for evaluation of the product features provided by the EiceDRIVER™ 1EDS20I12SV (“1EDS-SRC”) in combination with EconoDUAL™3 modules from Infineon.
Summary of Features
The particular EiceDRIVER™ 1EDS20I12SV product features are:
- Real time adjustable current source for slew rate control during IGBT turn-on
- Reinforced isolation according VDE 0884-10 (VIORM= 1420 V)
- UL certification according UL 1577 (VISO= 5000 V(rms) for 1 min)
- IGBT off-state: 2 A rail to rail
- Soft turn-off shut down
- Two-level turn-off
- Signature check of driver IC
- Overcurrent protection for sense IGBTs and conventional IGBTs
- Desaturation detection with adjustable shut down delay
- Optimized short circuit control for 3-level inverters
- Read out of each gate drive status
- Control input signal amplitude up to 15 V
- Operation at high ambient temperature up to 105°C
- Compatible inputs for 3.3 V, 5 V, and 15 V logic voltages
The evaluation board itself also contains further features:
- Two independent gate drive signals for half bridge configurations
- DC-DC power supply with short circuit protection for output side supply
- Mechanically suitable for all 600 V and 1200 V EconoDUAL™3 modules
- Isolated power module temperature measurement
Potential Applications
Videos
Support


