Active and preferred
RoHS Compliant

CY8CKIT-147

PSOC™ 4100PS prototyping kit
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8CKIT-147
CY8CKIT-147
ea.

Product details

OPN
CY8CKIT-147
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The PSOC 4100PS prototyping kit is designed as an easy-to-use and inexpensive prototyping platform. The PSOC 4100PS Prototyping Kit supports the PSOC 4100PS device family, delivering a complete system solution for a wide range of embedded applications at a very low cost. The Proto Kit offers an open footprint breakout board to maximize the end_x0002_utility of the PSOC 4100PS device. This kit provides a low-cost alternative to device samples.

Features

  • PSOC™ 4100PS device, 32KB Flash/4KB SRAM
  • An LED to provide feedback
  • A push button to for a user input
  • 1.8v to 5V operation
  • PSOC 4100PS I/O Headers
  • USB Connector
  • KitProg2
  • Programming Header

Benefits

  • 32-bit, 48-MHz ARM Cortex-M0+ CPU
  • One 12-bit SAR ADC
  • One 10- bit single slope ADC
  • 4 OPAMPS
  • 2 LPCOMP
  • Two 13-bit voltage DACs
  • Two 7-bit current DACs
  • CAPSENSE™ capacitive sensing
  • Segment LCD drive
  • Eight 16-bit TCPWM block
  • Low Power 1.71 to 5.5-V Device Operation

Applications

Documents

Design resources