Bluetooth StandardN/A
-
Board TypePrototyping Kit
-
CapSenseNo
-
CoreArm Cortex-M0+
-
External memoryNone
-
FamilyPSOC™ 4100PS Microcontroller
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityNone
-
Hardware CompatibilityN/A
-
Input TypeDC
-
Programmer/DebuggerOnboard KitProg
-
QualificationIndustrial, Consumer
-
SensorsNone
-
Software SupportPSoC Creator
-
Target ApplicationWearables, Home entertainment, Industrial automation
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
CY8CKIT-147 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | TRAY | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- PSOC™ 4100PS device, 32KB Flash/4KB SRAM
- An LED to provide feedback
- A push button to for a user input
- 1.8v to 5V operation
- PSOC 4100PS I/O Headers
- USB Connector
- KitProg2
- Programming Header
Benefits
- 32-bit, 48-MHz ARM Cortex-M0+ CPU
- One 12-bit SAR ADC
- One 10- bit single slope ADC
- 4 OPAMPS
- 2 LPCOMP
- Two 13-bit voltage DACs
- Two 7-bit current DACs
- CAPSENSE™ capacitive sensing
- Segment LCD drive
- Eight 16-bit TCPWM block
- Low Power 1.71 to 5.5-V Device Operation
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.