Q-DPAK
CoolMOS™ SJ MOSETs and CoolSiC™ Silicon Carbide MOSFETs in quadruple DPAK (Q-DPAK)
High voltage TOLT
High-voltage top-side cooled package for improved thermal performance and reduced parasitic inductance
Thin-TOLL 8x8
The next evolutionary step for higher power density in low to medium power applications
Thin-PAK 8x8
The leadless SMD package for CoolMOS™ superjunction MOSFETs
TO-leadless
600 V and 650 V CoolMOS™ C7 Gold superjunction MOSFET in TO-Leadless (G7) - the perfect balance of high-efficiency and ease of use
About
Low-power applications are typically sold into the price sensitive consumer world where customers are closely looking into bill of material (BOM) cost savings. To allow savings, Infineon offers special package features that avoid additional assembly treatments on the customer's side as well as smaller packages, enabled by our outstanding CoolMOS™ superjunction technology.
High-power applications are very performance oriented. To further improve efficiency and thermal behavior, even considering smaller form factors, Infineon introduced packages with Kelvin-Source functionality and with DDPAK, the first top-side cooled SMD package. Combine the benefits of the high voltage technologies 600 V CoolMOS™ G7 superjunction (SJ) MOSFET and CoolSiC™ Schottky diode 650 V G6 with the innovative concept of top-side cooling in DDPAK, and now also QDPAK.
The CoolMOS™ devices are packaged in a wide range of packages, in through-hole or surface -mount, top-side or bottom-side cooling versions, fitting all associated application with the right performance and cost. To address concerns with dual sourcing, all of these packages, including the most innovative top-side cooling, are part of the JEDEC standard. In addition, Infineon has invested into in-house capacity for back-end production to provide a secure supply chain. At Infineon we continue to innovate in the area of packaging, providing products of outstanding quality and reliability.
Low-power applications are typically sold into the price sensitive consumer world where customers are closely looking into bill of material (BOM) cost savings. To allow savings, Infineon offers special package features that avoid additional assembly treatments on the customer's side as well as smaller packages, enabled by our outstanding CoolMOS™ superjunction technology.
High-power applications are very performance oriented. To further improve efficiency and thermal behavior, even considering smaller form factors, Infineon introduced packages with Kelvin-Source functionality and with DDPAK, the first top-side cooled SMD package. Combine the benefits of the high voltage technologies 600 V CoolMOS™ G7 superjunction (SJ) MOSFET and CoolSiC™ Schottky diode 650 V G6 with the innovative concept of top-side cooling in DDPAK, and now also QDPAK.
The CoolMOS™ devices are packaged in a wide range of packages, in through-hole or surface -mount, top-side or bottom-side cooling versions, fitting all associated application with the right performance and cost. To address concerns with dual sourcing, all of these packages, including the most innovative top-side cooling, are part of the JEDEC standard. In addition, Infineon has invested into in-house capacity for back-end production to provide a secure supply chain. At Infineon we continue to innovate in the area of packaging, providing products of outstanding quality and reliability.
Documents
Documents
Design resources
Discover our Infineon Academy learning platform
Explore our cutting-edge boards & designs