- eFuses
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver Ics
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver Ics
- Three-Phase Gate Driver Ics
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
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
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
- Fuel-cell DC-DC boost converter
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
May 29, 2026
Business & Financial Press
May 20, 2026
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
May 29, 2026
Business & Financial Press
May 20, 2026
Business & Financial Press
May 11, 2026
Business & Financial Press
May 07, 2026
Payment solutions
Smart and trusted payments
-
On this page
Browse by category
Biometric payment
Trusted biometric-payment application combining Secure Element and a fingerprint sensor
Wearable payments
Security, ultra-low power consumption, and high performance for NFC transactions using connected or non-connected wearables
SECORA™ one-stop-shop for wearable payments
One-stop-shop covering EMV certified active NFC secured chip, white label wallet SDK for wearable apps and a globally scalable token requestor
About
In today’s hyper-connected world, payments are becoming increasingly digital. Over the coming years, we can expect even more choices in how we pay. Innovative payment cards and smart payment devices will continue to make digital payments more convenient, secure, and attractive. Contactless payments have become the norm, with consumers enjoying the convenience and flexibility that comes with the free choice of payment device at the point of sale. Cards, smartphones, wearables, and more are now in the mix.
Security, speed, and performance are must-haves for both card issuers and cardholders. The next generation of contactless cards must therefore combine high security with convenience. One way of meeting this demand lies in combining biometric technology with a security chip in payment cards.
A new wave of connected devices will further enable touchless payments. The market can expect to see additional interfaces such as Bluetooth® low energy (BLE), Ultra-Wideband (UWB), and Wi-Fi in ultra-small formats, operating at extremely low power.
As contactless payments grow in popularity, increasingly powerful technologies are speeding the adoption of tap and pay. A smart card is a physical card with an embedded chip that acts as a security token. This chip is used for data storage, on-card functions like encryption and authentication, as well as interaction with card readers.
Huge advances in 28 nm microchip technology are driving the evolution of payment cards and setting new benchmarks for performance and security across the industry. Our SECORA™ Pay solutions on 28 nm are taking flexibility and security to the next level, paving the way for future-proof, innovative use cases.
Our SECORA™ Pay portfolio enables contactless payment functionality to be integrated into virtually anything. Backed by extensive services and design-in support, SECORA™ Pay is a flexible platform featuring sophisticated Java Card technologies, pre-certified payment options, and support for Visa®, Mastercard®, Discover®, and American Express®.
From fitness trackers to rings and bracelets, people everywhere are embracing the convenience of contactless NFC payments using wearable devices. Looking beyond individuals, a growing number of organizations and even cities are increasingly unlocking the benefits of smart connectivity. As the IoT continues to grow exponentially, consumers now expect to be able to make purchases from their connected vehicles, televisions, speakers, and AR and VR headsets.
Our SECORA™ Connect solution portfolio addresses the rising popularity of smart wearables and IoT devices. Using near field communication (NFC), these system solutions are designed to be embedded into smart wearables to support contactless secured payments, transportation ticketing, and other applications. Convenient biometric authentication means PINs are not even required for high-value transactions.
Biometric payment cards mark the latest generation of payment cards, thanks to their fingerprint sensor. Biometric payment cards offer more convenient and hygienic payment experiences as cardholders can verify their identity by simply placing a finger on the card’s sensor and tapping the card at the terminal. This allows the biometric payment process faster than typical PIN-based transactions. By using biometric payment cards, many of today’s applications do not require an additional PIN at the point of sale (POS) in case the transaction volume is in a predefined range.
We are currently developing SECORA™ Pay Bio, an all-in-one biometric payment solution with a fingerprint sensor and secure element. This setup ensures that fingerprint data remains on the card. This solution comes with pre-certified Mastercard® and Visa® applets for efficient, advanced production processes. SECORA™ Pay Bio has the power to unlock a new level of convenience and trust for users, supporting the boom in contactless payments while providing a high level of security and peace of mind for cardholders.
In today’s hyper-connected world, payments are becoming increasingly digital. Over the coming years, we can expect even more choices in how we pay. Innovative payment cards and smart payment devices will continue to make digital payments more convenient, secure, and attractive. Contactless payments have become the norm, with consumers enjoying the convenience and flexibility that comes with the free choice of payment device at the point of sale. Cards, smartphones, wearables, and more are now in the mix.
Security, speed, and performance are must-haves for both card issuers and cardholders. The next generation of contactless cards must therefore combine high security with convenience. One way of meeting this demand lies in combining biometric technology with a security chip in payment cards.
A new wave of connected devices will further enable touchless payments. The market can expect to see additional interfaces such as Bluetooth® low energy (BLE), Ultra-Wideband (UWB), and Wi-Fi in ultra-small formats, operating at extremely low power.
As contactless payments grow in popularity, increasingly powerful technologies are speeding the adoption of tap and pay. A smart card is a physical card with an embedded chip that acts as a security token. This chip is used for data storage, on-card functions like encryption and authentication, as well as interaction with card readers.
Huge advances in 28 nm microchip technology are driving the evolution of payment cards and setting new benchmarks for performance and security across the industry. Our SECORA™ Pay solutions on 28 nm are taking flexibility and security to the next level, paving the way for future-proof, innovative use cases.
Our SECORA™ Pay portfolio enables contactless payment functionality to be integrated into virtually anything. Backed by extensive services and design-in support, SECORA™ Pay is a flexible platform featuring sophisticated Java Card technologies, pre-certified payment options, and support for Visa®, Mastercard®, Discover®, and American Express®.
From fitness trackers to rings and bracelets, people everywhere are embracing the convenience of contactless NFC payments using wearable devices. Looking beyond individuals, a growing number of organizations and even cities are increasingly unlocking the benefits of smart connectivity. As the IoT continues to grow exponentially, consumers now expect to be able to make purchases from their connected vehicles, televisions, speakers, and AR and VR headsets.
Our SECORA™ Connect solution portfolio addresses the rising popularity of smart wearables and IoT devices. Using near field communication (NFC), these system solutions are designed to be embedded into smart wearables to support contactless secured payments, transportation ticketing, and other applications. Convenient biometric authentication means PINs are not even required for high-value transactions.
Biometric payment cards mark the latest generation of payment cards, thanks to their fingerprint sensor. Biometric payment cards offer more convenient and hygienic payment experiences as cardholders can verify their identity by simply placing a finger on the card’s sensor and tapping the card at the terminal. This allows the biometric payment process faster than typical PIN-based transactions. By using biometric payment cards, many of today’s applications do not require an additional PIN at the point of sale (POS) in case the transaction volume is in a predefined range.
We are currently developing SECORA™ Pay Bio, an all-in-one biometric payment solution with a fingerprint sensor and secure element. This setup ensures that fingerprint data remains on the card. This solution comes with pre-certified Mastercard® and Visa® applets for efficient, advanced production processes. SECORA™ Pay Bio has the power to unlock a new level of convenience and trust for users, supporting the boom in contactless payments while providing a high level of security and peace of mind for cardholders.
Design resources
Discover our third party ecosystem partner offerings
Connect, share & get inspired by our wide array of blogs