- Linear voltage regulators for automotive applications
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
May 20, 2026
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
May 20, 2026
Business & Financial Press
May 11, 2026
Business & Financial Press
May 07, 2026
Quarterly Report
May 06, 2026
Battery energy storage (BESS)
Commercial and Utility Scale
-
On this page
Browse by category
Power conversion system
Power conversion systems (PCS) are intermediary devices between the storage element, such as large banks of (DC) batteries, and the (AC) power grid
Stackable BMS solutions
Comprehensive stackable BMS system offering for applications more than 72 V, such as energy storage systems (ESS) and light electric vehicles (LEVs)
1-phase hybrid inverter solutions
Infineon provides semiconductor products for hybrid string inverters from power transistors, gate drivers, sensors, control and connectivity, and more
About
The global energy transition is accelerating:
- Wind & solar inverter capacity will grow ~3x in the next 5 years (IEA estimate)
- Conventional power plants are declining, reducing synchronous generators that provide grid inertia
- Grid stability challenges lead to fluctuating energy prices and higher blackout risks
Why ESS matters:
- Energy Storage Systems (ESS) and grid-forming inverters are essential to maintain frequency stability, prevent outages, and integrate renewables
- Therefore, ESS is surging with a projected 5 times increase in installations based on STEPS & NZE targets (IEA estimate), with the majority of new installation being Battery Energy Storge Systems (BESS)
- Self optimization can reduce electricity bill cost for homes and commercial institutions, and utility scale installations with grid following or grid forming functions support grid stability and renewables energy integration
We drive system value and support system differentiation by focusing on power density, system cost saving and reliable subcomponents. We deliver a comprehensive portfolio for next-generation ESS:
- Power semiconductors designed to last as discretes and modules, from Si to SiC and GaN: OptiMOS™, CoolMOS™, CoolGaN™, CoolSiC™ MOSFETs, CoolSiC™ Modules, IGBT Modules
- Control and Auxiliar Functions: EiceDRIVER™ gate drivers, high Ohmic CoolSiC™ discretes for aux power supply, Industrial Microcontrollers XMC™, Optiga™ solutions for secure connectivity, hall-based core less current sensor and high-performance industrial memories for boot code storage and data logging
- Li-Ion Battery Management solutions for a robust, accurate and safe management of the batteries: Infineon BMS ICs , isoUART Transceiver IC, Infineon's XENSIV™ TCIx H2 sensor
Our expertise ensures efficiency, lifetime performance, and cost-effectiveness for a resilient, sustainable energy infrastructure.
BTM (Behind-the-Meter): Installed on the consumer side of the electricity meter, BTM systems support applications like peak shaving, self-consumption optimization, and backup power. These systems typically prioritize responsiveness, compactness, and integration with residential or commercial energy management systems.
FTM (Front-of-the-Meter): Located on the grid side, FTM systems are designed for utility-scale operations such as frequency regulation, load shifting, and renewable energy integration. They demand higher power ratings, scalability, and grid compliance.
An energy storage system (ESS) consists of two main components: the Power Conversion System (PCS) and the Battery Management System (BMS).
The PCS converts energy between AC and DC, enabling charging from the grid and discharging back to AC power. Two common PCS architectures are:
- Central PCS: High-power units (500 kW–2.5 MW) for utility-scale or large commercial projects.
- String PCS: Modular units (100–300 kW) for scalable, flexible installations.
- Optional DC-DC optimizers at rack or module level improve efficiency and control.
The BMS ensures battery safety, performance, and longevity through a three-layer structure:
- BMU: Monitors cells and balances voltage.
- BCMU: Manages clusters and coordinates protections.
- BAMU: Oversees the entire array and communicates with site controllers.
- Key BMS functions include fault detection, SOC/SOH estimation, balancing, and communication via CAN or Ethernet. Additional systems—such as thermal management, fire protection, and site controllers—integrate the ESS into larger energy networks, ensuring compliance with standards.
Most ESS today are battery-based, primarily using lithium-ion technology. The points above apply to Li-ion BESS. For other chemistries or variants—such as redox flow or sodium-ion—different parameters apply. Infineon offers solutions for all these technologies and would be happy to connect if you are interested.
The global energy transition is accelerating:
- Wind & solar inverter capacity will grow ~3x in the next 5 years (IEA estimate)
- Conventional power plants are declining, reducing synchronous generators that provide grid inertia
- Grid stability challenges lead to fluctuating energy prices and higher blackout risks
Why ESS matters:
- Energy Storage Systems (ESS) and grid-forming inverters are essential to maintain frequency stability, prevent outages, and integrate renewables
- Therefore, ESS is surging with a projected 5 times increase in installations based on STEPS & NZE targets (IEA estimate), with the majority of new installation being Battery Energy Storge Systems (BESS)
- Self optimization can reduce electricity bill cost for homes and commercial institutions, and utility scale installations with grid following or grid forming functions support grid stability and renewables energy integration
We drive system value and support system differentiation by focusing on power density, system cost saving and reliable subcomponents. We deliver a comprehensive portfolio for next-generation ESS:
- Power semiconductors designed to last as discretes and modules, from Si to SiC and GaN: OptiMOS™, CoolMOS™, CoolGaN™, CoolSiC™ MOSFETs, CoolSiC™ Modules, IGBT Modules
- Control and Auxiliar Functions: EiceDRIVER™ gate drivers, high Ohmic CoolSiC™ discretes for aux power supply, Industrial Microcontrollers XMC™, Optiga™ solutions for secure connectivity, hall-based core less current sensor and high-performance industrial memories for boot code storage and data logging
- Li-Ion Battery Management solutions for a robust, accurate and safe management of the batteries: Infineon BMS ICs , isoUART Transceiver IC, Infineon's XENSIV™ TCIx H2 sensor
Our expertise ensures efficiency, lifetime performance, and cost-effectiveness for a resilient, sustainable energy infrastructure.
BTM (Behind-the-Meter): Installed on the consumer side of the electricity meter, BTM systems support applications like peak shaving, self-consumption optimization, and backup power. These systems typically prioritize responsiveness, compactness, and integration with residential or commercial energy management systems.
FTM (Front-of-the-Meter): Located on the grid side, FTM systems are designed for utility-scale operations such as frequency regulation, load shifting, and renewable energy integration. They demand higher power ratings, scalability, and grid compliance.
An energy storage system (ESS) consists of two main components: the Power Conversion System (PCS) and the Battery Management System (BMS).
The PCS converts energy between AC and DC, enabling charging from the grid and discharging back to AC power. Two common PCS architectures are:
- Central PCS: High-power units (500 kW–2.5 MW) for utility-scale or large commercial projects.
- String PCS: Modular units (100–300 kW) for scalable, flexible installations.
- Optional DC-DC optimizers at rack or module level improve efficiency and control.
The BMS ensures battery safety, performance, and longevity through a three-layer structure:
- BMU: Monitors cells and balances voltage.
- BCMU: Manages clusters and coordinates protections.
- BAMU: Oversees the entire array and communicates with site controllers.
- Key BMS functions include fault detection, SOC/SOH estimation, balancing, and communication via CAN or Ethernet. Additional systems—such as thermal management, fire protection, and site controllers—integrate the ESS into larger energy networks, ensuring compliance with standards.
Most ESS today are battery-based, primarily using lithium-ion technology. The points above apply to Li-ion BESS. For other chemistries or variants—such as redox flow or sodium-ion—different parameters apply. Infineon offers solutions for all these technologies and would be happy to connect if you are interested.
Design resources
Explore our cutting-edge boards & designs
Re-use of our embedded software libraries to get started
Shorten design-in with our development tools