- eFuses
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
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
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
- Fuel-cell DC-DC boost converter
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
- DRIVECORE™ for automotive software development
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
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Business & Financial Press
May 20, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Business & Financial Press
May 20, 2026
Chassis domain control
A chassis domain controller enables central, more efficient, and better coordinated control of chassis functions, updatable with new features.
-
On this page
Overview
A chassis domain controller (CDC) is a single ECU that is responsible for controlling multiple chassis-related subsystems in a vehicle. These can include the braking, steering, suspension, and active safety systems, such as electronic stability control. The CDC uses a variety of sensors to monitor the status of these subsystems and to adjust as needed to ensure safe and efficient operation with many advantages over distributed ECUs.
Benefits
- Scalability and interoperability
- Highest design flexibility
- Single source of chipset solution
- Adaptability via software OTA
- Easy design-in; fast time to market
- Dependable quality and performance
Block diagram
About
We recognize that chassis applications are some of the most important safety functions of a vehicle, and we translate that into a system-level approach to functional safety with products that are ISO 26262-compliant and developed together to meet the strictest standards in safety and robustness.
With a proven track record and years of experience in the automotive sector, Infineon is the right partner for any electric power steering projects. Our components have been designed and tested to ensure they work seamlessly and fulfill the highest-possible safety standards. Since our chipset is aligned in-house, you can count on its interoperability to ensure safety while reducing your development effort. Thanks to a small footprint and integrated features, our solution contributes to a lower BOM.
Furthermore, our chipset is suitable for OEMs who want to scale platform solutions across models to increase cost efficiency, from fail-safe to fully redundant fail-operational and high-availability solutions. Last but not least, there’s the peace of mind you gain knowing that all components are manufactured according to Infineon’s high automotive quality standards.
We have over two decades of expertise in chassis application solutions, know-how of safe motor control, dependable products, technical documents, and evaluations boards. With that, we cover every major socket in chassis controllers and actuators to enable easy design-in and fast time to market:
- Powerful and scalable chipset featuring a small footprint
- Field-proven interoperability
- Support of fail-safe and fail-operational systems
- Harmonized safety concept that focuses on power supply, gate driver, sensors, and microcontrollers developed together
For all your development needs, Infineon provides the full range of ICs, from safety microcontrollers to power supplies, bridge drivers, world-class MOSFETs, and sensors. Find out what is possible with our components to start or enhance your project.
We offer a broad range of interoperable and scalable product families to enable module design flexibility across variations of OEM platforms, from fail-safe to fully redundant fail-operational and high-availability solutions.
Infineon has a proven track record as a quality supplier to the automotive industry. For many years, we have been developing a broad range of easy to design-in, scalable product families for highest design flexibility. We now offer complete and cost-effective chipset solutions for safe and secure systems, including fail-safe as well as partially and fully redundant systems. With our proven track record, in-house expertise, application knowledge, and dependable solutions, we are the safety motor control partner.
A chassis domain controller uses a variety of sensors to monitor the status of the chassis components, ensuring that they are operating properly, and implementing advanced safety features. It can also be used to improve a vehicle's performance. It can be used to adjust the stiffness of the suspension or the amount of power that is sent to each wheel. This can help to improve the vehicle's handling and acceleration. Finally, it can also be used to improve a vehicle's fuel efficiency by monitoring the status of the chassis components and adjusting their operation accordingly.
Some benefits of using a chassis domain controller are:
- Providing a high-performance, scalable, and safe computing platform which already includes the sensor cluster with all its multi-axle inertia sensors
- Allowing a cost-efficient x-check and fusion of the inertia sensor signals, as well as highly efficient and safe computing of the vehicle dynamic model
- Consequently, the chassis domain control unit represents a promising approach to efficiently coordinating functions such as VSC, semi-active suspension, and drivetrain, especially when four-wheel drive with torque vectoring is required.
We recognize that chassis applications are some of the most important safety functions of a vehicle, and we translate that into a system-level approach to functional safety with products that are ISO 26262-compliant and developed together to meet the strictest standards in safety and robustness.
With a proven track record and years of experience in the automotive sector, Infineon is the right partner for any electric power steering projects. Our components have been designed and tested to ensure they work seamlessly and fulfill the highest-possible safety standards. Since our chipset is aligned in-house, you can count on its interoperability to ensure safety while reducing your development effort. Thanks to a small footprint and integrated features, our solution contributes to a lower BOM.
Furthermore, our chipset is suitable for OEMs who want to scale platform solutions across models to increase cost efficiency, from fail-safe to fully redundant fail-operational and high-availability solutions. Last but not least, there’s the peace of mind you gain knowing that all components are manufactured according to Infineon’s high automotive quality standards.
We have over two decades of expertise in chassis application solutions, know-how of safe motor control, dependable products, technical documents, and evaluations boards. With that, we cover every major socket in chassis controllers and actuators to enable easy design-in and fast time to market:
- Powerful and scalable chipset featuring a small footprint
- Field-proven interoperability
- Support of fail-safe and fail-operational systems
- Harmonized safety concept that focuses on power supply, gate driver, sensors, and microcontrollers developed together
For all your development needs, Infineon provides the full range of ICs, from safety microcontrollers to power supplies, bridge drivers, world-class MOSFETs, and sensors. Find out what is possible with our components to start or enhance your project.
We offer a broad range of interoperable and scalable product families to enable module design flexibility across variations of OEM platforms, from fail-safe to fully redundant fail-operational and high-availability solutions.
Infineon has a proven track record as a quality supplier to the automotive industry. For many years, we have been developing a broad range of easy to design-in, scalable product families for highest design flexibility. We now offer complete and cost-effective chipset solutions for safe and secure systems, including fail-safe as well as partially and fully redundant systems. With our proven track record, in-house expertise, application knowledge, and dependable solutions, we are the safety motor control partner.
A chassis domain controller uses a variety of sensors to monitor the status of the chassis components, ensuring that they are operating properly, and implementing advanced safety features. It can also be used to improve a vehicle's performance. It can be used to adjust the stiffness of the suspension or the amount of power that is sent to each wheel. This can help to improve the vehicle's handling and acceleration. Finally, it can also be used to improve a vehicle's fuel efficiency by monitoring the status of the chassis components and adjusting their operation accordingly.
Some benefits of using a chassis domain controller are:
- Providing a high-performance, scalable, and safe computing platform which already includes the sensor cluster with all its multi-axle inertia sensors
- Allowing a cost-efficient x-check and fusion of the inertia sensor signals, as well as highly efficient and safe computing of the vehicle dynamic model
- Consequently, the chassis domain control unit represents a promising approach to efficiently coordinating functions such as VSC, semi-active suspension, and drivetrain, especially when four-wheel drive with torque vectoring is required.