EiceDRIVER™ high-side GaN gate driver
Drive high-voltage gallium nitride (GaN) HEMTs with the most robust and efficient single-channel isolated EiceDRIVER™ GaN IC on the market
The single-channel isolated EiceDRIVER™ GaN gate driver IC family for high-voltage gallium nitride switches was developed to drive Infineon’s CoolGaN™ 600 V e-mode HEMTs, allowing for higher system efficiency and power density, associated with improved robustness and reduced costs. Infineon’s gallium nitride CoolGaN™ 600 V e-mode HEMTs are best driven by Infineon’s EiceDRIVER™ GaN 1EDF5673K, 1EDF5673F, and 1EDS5663H gate driver ICs.
- Low-ohmic outputs
- Single-channel galvanic isolation
- Minimum output pulse width 18 ns
- Propagation delay acc. -6 ns/+7 ns
- Single output supply voltage
- CMTI >200 V/ns
Products
About
CoolGaN™ e-mode HEMTs are best driven by Infineon’s EiceDRIVER™ ICs, 1EDF5673K, 1EDF5673F, and 1EDS5663H. They ensure robust and highly efficient operation of the high-voltage gallium-nitride switch, and at the same time concurrently minimize R&D efforts and shorten time-to-market. This will be enabled through configurable and constant GaN switching slew rates over a wide range of switching frequencies and duty cycles.
Key advantages when designing with Infineon’s tailor-made EiceDRIVER™ GaN gate driver ICs are the fast turn-on and turn-off switch slew rates in source and sink driving currents which enable fast turn-on/turn-off GaN switch slew rates. In addition, the EiceDRIVER™ GaN gate driver ICs provide negative VGS voltage, resulting in safe off-states during switching transients and even for the first pulse or after burst mode operation. Configurable and constant GaN switching slew rates over a wide range of switching frequencies and duty cycles result in robust and efficient GaN operation and fast time-to-market. The integrated galvanic isolation enables the high-voltage GaN to be driven in hard-switching half-bridge applications, such as the totem pole PFC topology. It is also mandatory when the PWM signals need to cross the safe isolation barrier, such as in the secondary-side controlled resonant LLC topology.
CoolGaN™ and similar GaN switches require a continuous gate current of a few mA in their "on" state. Besides, due to low threshold voltage and extremely fast switching transients, a negative "off" voltage level may be needed. The widely used RC-coupled gate driver fulfills these requirements, however, it suffers from a duty-cycle dependence of switching dynamics and the lack of negative gate drive in specific situations. Infineon's GaN EiceDRIVER™ solves these issues with very low effort. The two output stages shown below enable a zero “off" level to eliminate any duty-cycle dependence. In addition, the differential topology can provide a negative gate drive without the need for a negative supply voltage. Infineon´s EiceDRIVER™ GaN gate driver ICs are available in 13-pin LGA and 16-pin P-DSO packages for functional isolation as well as in 16-pin P-DSO for reinforced isolation.
CoolGaN™ e-mode HEMTs are best driven by Infineon’s EiceDRIVER™ ICs, 1EDF5673K, 1EDF5673F, and 1EDS5663H. They ensure robust and highly efficient operation of the high-voltage gallium-nitride switch, and at the same time concurrently minimize R&D efforts and shorten time-to-market. This will be enabled through configurable and constant GaN switching slew rates over a wide range of switching frequencies and duty cycles.
Key advantages when designing with Infineon’s tailor-made EiceDRIVER™ GaN gate driver ICs are the fast turn-on and turn-off switch slew rates in source and sink driving currents which enable fast turn-on/turn-off GaN switch slew rates. In addition, the EiceDRIVER™ GaN gate driver ICs provide negative VGS voltage, resulting in safe off-states during switching transients and even for the first pulse or after burst mode operation. Configurable and constant GaN switching slew rates over a wide range of switching frequencies and duty cycles result in robust and efficient GaN operation and fast time-to-market. The integrated galvanic isolation enables the high-voltage GaN to be driven in hard-switching half-bridge applications, such as the totem pole PFC topology. It is also mandatory when the PWM signals need to cross the safe isolation barrier, such as in the secondary-side controlled resonant LLC topology.
CoolGaN™ and similar GaN switches require a continuous gate current of a few mA in their "on" state. Besides, due to low threshold voltage and extremely fast switching transients, a negative "off" voltage level may be needed. The widely used RC-coupled gate driver fulfills these requirements, however, it suffers from a duty-cycle dependence of switching dynamics and the lack of negative gate drive in specific situations. Infineon's GaN EiceDRIVER™ solves these issues with very low effort. The two output stages shown below enable a zero “off" level to eliminate any duty-cycle dependence. In addition, the differential topology can provide a negative gate drive without the need for a negative supply voltage. Infineon´s EiceDRIVER™ GaN gate driver ICs are available in 13-pin LGA and 16-pin P-DSO packages for functional isolation as well as in 16-pin P-DSO for reinforced isolation.
Documents
Documents
GaN devices have an ultra low turn-on threshold and to properly drive them it is important that there is a negative gate voltage provided when the HEMT is intended to turn-off. In that way, it is fast turned off. Secondly, this gate drivers can hold the gate voltage firmly at zero when the HEMT is intendeded to turned-off. No spurios turn-on of the HEMTs.
A quick look at Infineon’s evaluation board, EVAL_2EDB_HB_GAN. This board saves the user from having to design their own gate driver and power circuit to evaluate gallium nitride transistors. A simple GaN half-bridge with dedicated GaN driver ICs contributes to the design of this board and help deliver an easy setup and use environment for the end user.
Hubert Baierl, Senior Product Marketing, introduces Infineon's dedicated single-channel isolated GaN EiceDRIVER™ family.