IRF8910G
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID (@ TA=25°C) max10 A, 10 A
-
ID (@ TA=70°C) max8.3 A, 8.3 A
-
Moisture Sensitivity Level1
-
PackageSO-8
-
PolarityN+N, N+N
-
Ptot (@ TA=25°C) max2 W
-
Qgd (typ)2.5 nC
-
QG7.4 nC
-
RDS (on) (@10V) max13.4 mΩ
-
RDS (on) (@4.5V) max18.3 mΩ
-
RDS (on) max13.4 mΩ
-
RthJA max62.5 K/W
-
Tj max150 °C
-
VDS max20 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- RoHS Compliant
- Low RDS(on)
- Low RDS(ON) at 4.5V VGS
- Ultra-Low Gate Impedance
- Dual N-Channel MOSFET
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.