- XELOC™ Ultra-Wide Band Solutions
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
- Consumer Wearables
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
Infineon OptiMOS™ 5 25 V and 30 V solutions in PQFN 2x2 set new form factor, on-state resistance and switching performance standards
Infineon OptiMOS™ 5 25 V and 30 V solutions in PQFN 2x2 set new form factor, on-state resistance and switching performance standards
Technology news
Munich, Germany – 28 February, 2022 – Committed to setting new technology standards in discrete power MOSFET technologies, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) today introduced its new PQFN 2 x 2 mm 2 OptiMOS™ 5 25 V and 30 V product family. Combining thin wafer technology and packaging innovation, the new devices enable significant performance benefits in an extremely small form factor. OptiMOS 5 25 V and 30 V have been optimized for synchronous rectification in SMPS (Switched Mode Power Supply) for servers, telecom bricks, portable chargers and wireless charging. The power MOSFET is also designed for electronic speed controls (ESC) for small brushless motors in drones that require smaller form factors and lighter components.
The best-in-class PQFN 2x2 devices deliver a new power density and energy efficient dimension with the industry’s lowest on-state resistance. The small 2 x 2 mm 2 package footprint offers PCB layout routing flexibility. Combined with an outstanding electrical performance, the solution further contributes to the power density and form factor improvement in the end application. Additionally, the reduced system temperature and improved performance provide a more relaxed thermal management. These features contribute to an overall smaller customer application, enabling significant space-saving, reduced system costs and easy-to-design products.
Availability
The PQFN 2x2 family in OptiMOS™ 5 25 V and 30 V power MOSFET family is commercially available in:
- PQFN 2x2 25 V: 2 x 2 mm 2, R DS(on)2.4 mΩ (ISK024NE2LM5)
- PQFN 2x2 30 V: 2 x 2 mm 2, R DS(on)3.6 mΩ (ISK036N03LM5)
More information is available at OptiMOS™ 5 25 V/30 V.
More information about Infineon’s contribution to energy efficiency: www.infineon.com/green-energy
Press Photos
OptiMOS™ 5 PQFN 2x2
Infineon’s OptiMOS™ 5 25 V and 30 V solutions in PQFN 2x2 deliver a new power density and energy efficient dimension with the industry’s lowest on-state resistance. The small 2 x 2 mm2 package footprint offers PCB layout routing flexibility. Combined with an outstanding electrical performance, the solution further contributes to the power density and form factor improvement in the end application.
JPEG
2126x1165 px
Information Number : INFPSS202202-059