Active and preferred
RoHS Compliant

REF_65W_HFACF_PAG2

Wi-Fi 6 / 6E Tri-Band Wi-Fi and Bluetooth® / Bluetooth® Low-Energy 5.4 Combo IC
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_65W_HFACF_PAG2
REF_65W_HFACF_PAG2
ea.

Product details

  • Board Type
    Reference Board
  • Configuration
    CYPAS212A1-32LQXQ, GS-065-009-6S-L, IRS25752LPBF, BSS316N, ESD-245, ESD-253, BSZ0902NS, ISC030N12NM6, CYPAP212A1-14SXI
  • Family
    DC-DC Converter, USB PD Controller
  • Frequency range
    20 kHz to 180 kHz
  • Input Type
    AC
  • Output Current range
    0.012 A to 3.25 A
  • Output Voltage range
    5 V to 21 V
  • Pout max
    65 W
  • Qualification
    Consumer
  • Sub Application
    USB-C Chargers
  • Target Application
    Power Supplies
  • Topology
    Flyback
OPN
REF65WHFACFPAG2TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
REF_65W_HFACF_PAG2 was developed for a USB-PD charger with PPS and legacy protocols supported with a wide 100 Vac - 240 Vac range and output voltage from 5 V to 21 V. The output power of this design is 65 W. It features the industry’s benchmark uncased power density (32 W/in³) based on EZ-PD™ PAG2-AC with high-frequency operation. The design is powered by Infineon CoolGaN™ (GS-065-009-6S-L) with integrated lossless current sense feature.

Features

  • Single port USB-C PD charger
  • High power density (Uncased 32 W/in³)
  • Support 65 W output wattage
  • Support PD 3.1 PPS
  • Support BC 1.2, Apple charging, and QC 5.0
  • Support high frequency operation
  • Wide input operation (100 Vac - 240 Vac)
  • Wide output voltage (5 V- 21 V)
  • Integrate x-cap discharge
  • Integrate Vcc boost converter
  • Support firmware upgrade over CC lines

Benefits

  • Highly integrated system solution
  • Meet DoE VI and CoC Tier2 requirement
  • Meet IEC62368 x-capacitor discharge
  • Meet EuP Lot6 requirement
  • Low standby power consumption <30mW
  • Support firmware upgrade over USB-C
  • Capable of upgrading to PD 3.2 SPR PPS and AVS

Applications

Documents

Design resources