Efficiency98.6%, 10% load - 90%, 50% load - 98.2
-
Input current range0 A to 2.6 A
-
Input current1.05 A
-
Input TypeAC
-
Input Voltage range90 V to 265 V
-
Input Voltage230 V
-
Output Current range0 A to 0.6 A
-
Output Voltage TypeDC
-
Output Voltage range315 V to 440 V
-
Output Voltage400 V
-
Power max240 W
-
Switching Frequency70 kHz
|
OPN
|
REF240WTPPFCGANTOBO1 | |
|---|---|---|
| Product Status | on request | |
| Infineon Package | --- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | on request |
|---|---|
| Infineon Package | --- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Bridgeless totem-pole PFC
- Bootstrapping driving scheme for GaN
- 70 kHz CCM operation
- Digital control by XMC1402
- Inrush current limiter
Benefits
- High efficiency
- High power density: 87 W/in³
- Low profile: 20 mm
- Compact form factor
- Robust in abnormal conditions
- EMI class B tested