EV INV HPD2 SI FS1150 08
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
DescriptionThe inverter evaluation kit for HybridPACK™ Drive G2 IGBT is tailored for B6-bridge xEV main inverter applications. It features the latest market benchmark setting Infineon power module: HybridPACK™ Drive G2 IGBT FS1150R08A8P3. Alongside the latest EiceDriver™ gate drivers and Xensiv™ current sensors, this kit supports engineers during design-in activities. Open design files enable convenient evaluation and quick start of cross-reference tests.
-
FamilyMOSFET
-
Go-wider-BoardYes
-
Input TypeDC
-
QualificationAutomotive
-
Sub Application(Hybrid) electrical vehicles (H)EV, Motor drives, Commercial, construction and agricultural vehicles (CAV)
-
Supply Voltage range10 V to 18 V
-
Target ApplicationAutomotive
-
TopologyFull Bridge
| Recommended | ||
|
OPN
|
EVINVHPD2SIFS115008TOBO2 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2036 | |
| Launch Date | 06/2025 | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2036 |
| Launch Date | 06/2025 |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Support for HybridPACK™ Drive G2
- EiceDriver™ compatibility
- Aurix™ microcontroller integration
- Valuable design insights
- Ideal for sequential development
- Facilitates practical lab experience
- Hands-on exploration of power module
- Gate driver feature assessment
- Phase current sensor performance testing
Benefits
- Save design time
- Ease-of-use
- Fast IGBT power module evaluation
- Cross-reference test
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.