Apr. 15, 2026
Wirtschaftspresse
Apr. 13, 2026
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
Apr. 15, 2026
Wirtschaftspresse
Apr. 13, 2026
Wirtschaftspresse
März 24, 2026
Wirtschaftspresse
März 16, 2026
Down Counter 7-bit (Count7)
Efficient 7-Bit Down Counter with Count7 Component
-
Auf dieser Seite
About
The Count7 component is a 7-bit down counter with the count value available as hardware signals. This counter is implemented using a specific configuration of a universal digital block (UDB). To implement the counter, pieces of the control and status registers are used along with counter logic that is present in the UDB specifically for this function.
- 7-bit read/write period register
- 7-bit count register that is read/write
- Automatic reload of the period to the count register on terminal count
- Routed load and enable signals
The Count7 component is a 7-bit down counter with the count value available as hardware signals. This counter is implemented using a specific configuration of a universal digital block (UDB). To implement the counter, pieces of the control and status registers are used along with counter logic that is present in the UDB specifically for this function.
- 7-bit read/write period register
- 7-bit count register that is read/write
- Automatic reload of the period to the count register on terminal count
- Routed load and enable signals
Documents
Documents
Design resources
Image gallery