- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Rad hard GaN Devices
High perfomance power for space applications
Introducing the IG1NT052N10R, a cutting-edge radiation-hardened Gallium Nitride (GaN) transistor designed specifically for space applications. Our GaN device boasts industry-leading performance and reliability in the most demanding environments, like the rest of our IR HiRel family of power products.
Depending on your specific application and mission requirements you can select from two screening levels, COTS (100 and 500 kRad) or JANS certified (500 kRad).
Unlock the full potential of your space applications with Infineon IR HiRel's cutting-edge, rad hard GaN transistors. Designed to deliver unparalleled efficiency, power density, and switching frequencies, our GaN FETs empower you to create smaller, lighter, and more reliable power management and distribution systems. With the added assurance of DLA qualification, you can trust our technology to perform in even the most demanding high-performance space environments.
This new radiation hardened GaN transistor with JANS qualification was recognized among the best by the 2025 MAE Innovators Awards. Votes placed by the engineering community recognized Infineon as a Platinum, the highest level of achievement, in the Design and Engineering category.
Read more.
High-performance power devices for space exploration
Our rad hard GaN transistors have undergone rigorous testing for Total Ionizing Dose (TID) and Single Event Effects (SEE), ensuring they can withstand the harsh conditions of space. The three devices offer a unique combination of low RDS(on), low gate charge, and zero reverse recovery charge, minimizing power losses in switching applications such as DC-DC converters and motor control. The transistors can withstand the extreme environment of space, and are qualified based on MIL-PRF-19500.
Enabling high-frequency operation and high-power density
Enabling high-frequency operation and high-power density
Our latest GaN power devices enable the design of high-frequency power management circuits, resulting in high-power density and reduced payload mass. GaN devices can operate at higher voltages and have a wider band gap while offering enhanced thermal stability over Si. These features make our rad hard device an ideal choice for space applications where size, weight, and power (SWaP) are critical factors.
Key Features
- Single event effect (SEE) hardened up to LET (GAN)1 = 70 MeV.cm2/mg (Au ion)
- Ultra-low RDS(on)
- Low total gate charge
- Zero reverse recovery charge
- Hermetically sealed ceramic package
- Surface mount
- Light weight
- ESD rating: Class 1C per MIL-STD-750, Method 1020
Product Summary
- VDS max: 100 V
- ID: 52 A
- RDS(on) max: 6.0 mΩ
- QG max: 13 nC
- Size: 7.1 mm x 5.3 mm
- REF: MIL-PRF-19500 /794
Potential Applications
- Isolated DC-DC converters
- Point-of-load (PoL) converters for FPGA, ASIC and DSP core rails
- Synchronous rectification
- Motor drives
Share in WeChat
Scan the QR code with your WeChat App to share this page.