IRS2117S
Active and preferred
RoHS Compliant
Lead-free

IRS2117S

600 V single high-side gate driver IC with single input
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS2117S
IRS2117S
ea.

Product details

  • Channels
    1
  • Configuration
    High-side
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Sink)
    0.6 A
  • Output Current (Source)
    0.29 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    105 ns
  • Turn On Propagation Delay
    125 ns
  • VBS UVLO (Off)
    8.2 V
  • VBS UVLO (On)
    8.6 V
  • VCC UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.6 V
  • Voltage Class
    600 V
OPN
IRS2117STRPBF
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ 600 V high side gate driver IC with typical 0.29 A source and 0.6 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs . Also available in 8 Lead PDIP.

Features

  • Floating driver for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervolt. lockout for both channel
  • CMOS Schmitt-triggered inputs
  • Outputs in phase with inputs (IRS2117 and IRS21171 )
  • Outputs out of phase with inputs (IRS2118 )

Diagrams

Circuit_Diagramm_IRS2117
Circuit_Diagramm_IRS2117
Circuit_Diagramm_IRS2117 Circuit_Diagramm_IRS2117 Circuit_Diagramm_IRS2117
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }