Smart and feature watches
Increase the security, sensor accuracy and battery life of your smart and feature watch designs
-
On this page
Overview
Infineon’s low-power, highly efficient solutions enable you create the state-of-the-art smart and feature watch designs. Our products come with machine learning enablement, reliable connectivity, secured payment features and high-quality audio features that enhance user experiences, extend the watch’s battery life and have advanced health monitoring capabilities.
Benefits
- Leverage ML capabilities for designs
- Extend battery life
- Manage cellular networks easily
- Secure payment
- Get excellent audio quality
Block diagram
About
PSOC™ Edge E84 series microcontrollers are based on high performance Arm® Cortex®-M55, including Helium™ DSP support paired with Arm® Ethos™-U55, and Cortex-M33 paired Infineon’s ultra-low power NNLite neural network accelerator.
These products help engineers to design the next-generation responsive smart and features watches. The MCUs hardware-assisted ML acceleration capabilities enhance end-user experiences by enabling watches to be more intelligent and intuitive with features such as contextual awareness and advanced touch, graphic and voice capabilities.
AIROC™ Wi-Fi and Bluetooth® combos integrate IEEE 802.11a/b/g/n/ac/ax Wi-Fi and Bluetooth® 5.4 capabilities in a single-chip solution to enable small-form-factor smart and feature watch designs.
With its low-power architecture, these Wi-Fi and Bluetooth® combos are ideal for battery powered smart and feature watches where best-in-class power consumption is critical. An embedded Bluetooth® stack supports full Classic Bluetooth® profiles to enhance audio capabilities, while its Bluetooth® Low Energy features allow smart watches to maintain connectivity even when the host processor is in low-power sleep mode.
Infineon’s eSIM “ready-to-connect” solution offers the maximum flexibility in choosing the form factor that meets your smart and feature watch design needs, while getting your product to market faster. The turnkey solution reduces operating costs by streamlining processes and eliminating the need to send eSIMs to service providers for operating system loading--protecting components, reducing failures, and boosting your watch’s overall quality.
With SECORA™ Connect, it is easy to secure payments while addressing the technical challenges by OEMs and other industry partners. It is a system solution that is designed to be embedded into smartwatches to provide contactless secured payment, transportation ticketing, and other applications via Near Field Communication (NFC).
XENSIV™ MEMS microphones deliver excellent audio quality for smart and feature watches. The microphones feature ultra-low self-noise (high SNR), extremely low distortions (THD) even at high sound pressure levels (SPL), very tight part-to-part phase and sensitivity matching, a flat frequency response with a low LFRO (low frequency roll-off) and an ultra-low group delay. Combined with selectable power modes and their very small package size, Infineon XENSIV™ MEMS microphones are a perfect match for watches with excellent audio capturing capabilities.
PSOC™ Edge E84 series microcontrollers are based on high performance Arm® Cortex®-M55, including Helium™ DSP support paired with Arm® Ethos™-U55, and Cortex-M33 paired Infineon’s ultra-low power NNLite neural network accelerator.
These products help engineers to design the next-generation responsive smart and features watches. The MCUs hardware-assisted ML acceleration capabilities enhance end-user experiences by enabling watches to be more intelligent and intuitive with features such as contextual awareness and advanced touch, graphic and voice capabilities.
AIROC™ Wi-Fi and Bluetooth® combos integrate IEEE 802.11a/b/g/n/ac/ax Wi-Fi and Bluetooth® 5.4 capabilities in a single-chip solution to enable small-form-factor smart and feature watch designs.
With its low-power architecture, these Wi-Fi and Bluetooth® combos are ideal for battery powered smart and feature watches where best-in-class power consumption is critical. An embedded Bluetooth® stack supports full Classic Bluetooth® profiles to enhance audio capabilities, while its Bluetooth® Low Energy features allow smart watches to maintain connectivity even when the host processor is in low-power sleep mode.
Infineon’s eSIM “ready-to-connect” solution offers the maximum flexibility in choosing the form factor that meets your smart and feature watch design needs, while getting your product to market faster. The turnkey solution reduces operating costs by streamlining processes and eliminating the need to send eSIMs to service providers for operating system loading--protecting components, reducing failures, and boosting your watch’s overall quality.
With SECORA™ Connect, it is easy to secure payments while addressing the technical challenges by OEMs and other industry partners. It is a system solution that is designed to be embedded into smartwatches to provide contactless secured payment, transportation ticketing, and other applications via Near Field Communication (NFC).
XENSIV™ MEMS microphones deliver excellent audio quality for smart and feature watches. The microphones feature ultra-low self-noise (high SNR), extremely low distortions (THD) even at high sound pressure levels (SPL), very tight part-to-part phase and sensitivity matching, a flat frequency response with a low LFRO (low frequency roll-off) and an ultra-low group delay. Combined with selectable power modes and their very small package size, Infineon XENSIV™ MEMS microphones are a perfect match for watches with excellent audio capturing capabilities.