- Silicon carbide MOSFETs bare dies
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
Apr 22, 2026
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
Apr 22, 2026
Business & Financial Press
Apr 15, 2026
Business & Financial Press
Apr 13, 2026
Business & Financial Press
Mar 24, 2026
TRENCHSTOP™ 5 in D²Pak
TRENCHSTOP™ 5 in D²Pak
Unique, highest power density 650 V IGBT in D²PAK footprint
Ultra-thin TRENCHSTOP™ 5 IGBT technology allows higher power density in a smaller chip size. Infineon is the first on the market to fit 40 A 650 V IGBT with 40 A diode in a D²PAK package - 25 percent higher than any other competitor, offering maximum 30 A Duopack IGBT in D²PAK. Now, the upgrade of the available SMD designs for up to 20 percent higher power is possible.
- Highest power density
- 25 percent higher current
- Superior efficiency
- Improved reliability
Products
About
The TRENCHSTOP™ 5 in D²Pak incorporates important key features, e.g., the highest power density 650 V IGBT in D²Pak footprint, a 25 percent higher current than any other competitor, and the superior efficiency of leading TRENCHSTOP™ 5 technology.
The key benefits are, among other things, the higher power design with D²Pak package, an upgrade of the available designs for higher power output, less paralleling for improved system reliability, less complexity, smaller PCB, more compact system design, and smaller weight.
The TRENCHSTOP™ 5 in D²Pak incorporates important key features, e.g., the highest power density 650 V IGBT in D²Pak footprint, a 25 percent higher current than any other competitor, and the superior efficiency of leading TRENCHSTOP™ 5 technology.
The key benefits are, among other things, the higher power design with D²Pak package, an upgrade of the available designs for higher power output, less paralleling for improved system reliability, less complexity, smaller PCB, more compact system design, and smaller weight.