- Where to Buy
- Overview
- Automotive Ethernet Bridges
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
- PSRAM (Pseudostatic RAM)
- Radiation hardened and high-reliability memories
- RRAM Resistive Ram
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
- MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
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
- Motor control ICs
- Power MOSFETs
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
- High Reliability Discrete
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
- PSOC™ Multitouch Arm® Cortex®-M0
- PSOC™ Control Arm® Cortex®-M33
- PSOC™ Fingerprint Arm® Cortex®-M0+
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
- 32-bit PSOC™ Control Arm® Cortex®-M33 MCU
- iMOTION™ Integrated motor control solutions
- MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
- MOTIX™ motor control ICs for BLDC motors
- MOTIX™ motor control ICs for brushed DC motors
- MOTIX™ multi half-bridge ICs for servo and stepper motors
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel power MOSFETs
- P-channel power MOSFETs
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
High-side switches
- Overview
- Classic PROFET™ 12V | Automotive smart high-side switch
- Classic PROFET™ 24V | Automotive smart high-side switch
- Power PROFET™ + 12/24/48V | Automotive smart high-side switch
- PROFET™ + 12V | Automotive smart high-side switch
- PROFET™ + 24V | Automotive smart high-side switch
- PROFET™ + 48V | Automotive smart high-side switch
- PROFET™ +2 12V | Automotive smart high-side switch
- PROFET™ Industrial | Smart high-side switch
- PROFET™ Load Guard 12V | Automotive smart high-side switch
- PROFET™ Wire Guard 12V | Automotive eFuse
- Low-side switches
- Multichannel SPI Switches & Controller
- Overview
- Radar sensors for automotive
- Radar sensors for IoT
- Overview
- EZ-USB™ CX3 MIPI CSI2 to USB 3.0 camera controller
- EZ-USB™ FX10 & FX5N USB 10Gbps peripheral controller
- EZ-USB™ FX20 USB 20 Gbps peripheral controller
- EZ-USB™ FX3 USB 5 Gbps peripheral controller
- EZ-USB™ FX3S USB 5 Gbps peripheral controller with storage interface
- EZ-USB™ FX5 USB 5 Gbps peripheral controller
- EZ-USB™ SD3 USB 5 Gbps storage controller
- EZ-USB™ SX3 FIFO to USB 5 Gbps peripheral controller
- Overview
- EZ-PD™ CCG3 USB type-C port controller PD
- EZ-PD™ CCG3PA USB-C and PD
- EZ-PD™ CCG3PA-NFET USB-C PD controller
- EZ-PD™ CCG7x consumer USB-C Power Delivery & DC-DC controller
- EZ-PD™ PAG1: power adapter generation 1
- EZ-PD™ PAG2: Power Adapter Generation 2
- EZ-PD™ PAG2-PD USB-C PD Controller
- Overview
- EZ-PD™ ACG1F one-port USB-C controller
- EZ-PD™ CCG2 USB Type-C port controller
- EZ-PD™ CCG3PA Automotive USB-C and Power Delivery controller
- EZ-PD™ CCG4 two-port USB-C and PD
- EZ-PD™ CCG5 dual-port and CCG5C single-port USB-C PD controllers
- EZ-PD™ CCG6 one-port USB-C & PD controller
- EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD
- EZ-PD™ CCG6DF dual-port and CCG6SF single-port USB-C PD controllers
- EZ-PD™ CCG7D Automotive dual-port USB-C PD + DC-DC controller
- EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller
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
- Information and Communication Technology
- Renewables
- Robotics
- Security solutions
- Smart home and building
- Solutions
- Overview
- Defense applications
- Space applications
- Overview
- 48 V systems for EVs & mild hybrids
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
- Internal combustion drivetrain systems
- In-vehicle infotainment & HMI
- Light electric vehicle solutions
- Overview
- Adapters and chargers
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
- Adapters and chargers
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
- Industrial robots system solutions for Industry 4.0
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
- Data center and AI data center solutions
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
- Solid-state circuit breaker
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
- Airbag system
- Automotive braking solutions
- Automotive steering solutions
- Chassis domain control
- Reversible seatbelt pretensioner
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
- Automatic transmission hydraulic system
- Belt starter generator 48 V – inverter ISG
- Diesel direct injection
- Double-clutch transmission electrical control
- Double-clutch transmission hydraulic control
- Gasoline direct injection
- Multi-port fuel injection
- Small 1-cylinder combustion engine solution
- Small engine starter kit
- Transfer case brushed DC
- Transfer case brushless DC (BLDC)
- Overview
- Automotive head unit
- Automotive USB-C power & data solution
- Automotive instrument cluster
- Automotive telematics control unit (TCU)
- Center information display (CID)
- High-performance cockpit controller
- In-cabin wireless charging
- Smart instrument cluster (electric two- & three-wheelers)
- Overview
- E-bike solutions
- Two- & three-wheeler solutions
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
- Data center and AI data center solutions
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
- Industrial robots system solutions for Industry 4.0
- Industrial sensors
- Machine vision
- Mobile robots (AGV, AMR)
- Programmable logic controller (PLC)
- Solid-state circuit breaker
- Uninterruptible power supplies (UPS)
- Overview
- 48 V intermediate bus converter (IBC)
- AI accelerator cards
- AMD server CPUs
- Ampere CPUs
- FPGAs in datacenter applications
- Intel server CPUs
- Networking and switch platforms
- Power path protection
- Power system reliability modeling
- RAID storage
- Server battery backup units (BBU)
- Server power supply
- SmartNIC cards
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
- Adapters and chargers
- Automotive LED lighting systems
- Complete system solutions for smart TVs
- Desktop power supplies
- EV charging
- Industrial power supplies
- PoE power sourcing equipment (PSE)
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
- Drive Core for automotive software development
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
Dec 08, 2025
Business & Financial Press
Dec 04, 2025
Business & Financial Press
Dec 03, 2025
Business & Financial Press
Dec 02, 2025
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Dec 08, 2025
Business & Financial Press
Dec 04, 2025
Business & Financial Press
Dec 03, 2025
Business & Financial Press
Dec 02, 2025
The AIROC™ CYW89829 Bluetooth® LE MCU is Infineon’s latest automotive qualified addition to the AIROC™ CYW20829 family. The CYW20829 platform is a proven Bluetooth LE MCU in real world applications from up 2.3 km long range to exceptional throughput in an office environment. Leveraging the benefits and foundation of the CYW20829 family, the CYW89289 is a high-performance, ultra-low power integrated dual Arm® Cortex®-M33 MCU built for industrial and automotive Bluetooth® applications.
Summary of Features
- Automotive AECQ-100 Grade 2 Qualified Integrated Bluetooth® LE 5.4 MCU
- Offered in BGA77 and QFN40 packages
- 96 MHz ARM Cortex M33 – Application MCU
- 48 MHz ARM Cortex M33 – Bluetooth® Subsystem
- 256 KB / 96 KB SRAM – Bluetooth® LE
- 48 MHz QSPI/SMIF with XIP, 32 KB cache
- On-the-fly encryption for off-chip flash
- “Secure Boot” & Crypto HW engine
- TX Power: up to +10 dBm
- Robust RX sensitivity of -106 dBm
- Up to 3.6 V supply voltage
- Up to 26 programmable GPIOs
- Up to 105°C operating temperature
- Up to 8 Mb integrated flash
Benefits
- Automotive qualified for streamlined integration
- Industry’s best range and noise immunity
- Future proof your designs and unlock new use cases with Bluetooth LE 5.4
- Reduce system cost with highly integrated MCU and “right sized” external flash
- Longer battery life with low power connection
Design for the future. Full featured Bluetooth LE 5.4 with industry best range and low power performance.
Designing for the future with complete Bluetooth LE 5.4 features is a breeze using the CYW89829, offering unmatched reliability and connected range with an integrated power amplifier for 10 dBm of transmit output power and a remarkable RX sensitivity of -98 dBm for Bluetooth® LE 1Mbps.
Simplify and streamline integration. Highly integrated MCU with CAN FD, LIN, and rich peripherals and using “right-sized” external flash
Beyond its connectivity prowess, the CYW89829 MCU impresses with high-level of integration and automotive qualification leading to reduced BOM and certification costs. It combines a powerful 96 MHz Arm® Cortex®-M33 MCU and a secondary Arm® Cortex®-M33 dedicated for the Bluetooth® controller. CYW89829 comes with 256 KB of Application SRAM, an XIP capable Quad SPI interface to allow for a wide selection of external flash, and a diverse range of peripherals, including CAN FD, LIN, PDM, I2S, ADC, timers.
Design and build with Infineon security expertise. Full automotive AECQ-100 Grade 2 qualification.
Security and privacy are core to Infineon, and the CYW89829 was designed with this in mind. In addition to its PSA level 1 certification, it also comes with support for secure boot, secure execution environment, a TRNG, eFuse for custom keys, and cryptography acceleration - safeguarding sensitive data.
Bring your ideas and solutions to life. Software infrastructure proven to accelerate and streamline development.
AIROC™ CYW89829 is currently available for sampling in two packages: BGA77 and QFN40. The CYW89829 is also complemented by a rich and proven software infrastructure, offering extensive code examples and an easy-to-use development environment. This combination provides unparalleled flexibility and simplifies even the most complex application deployments.
77BGA Block Diagram
40QFN Block Diagram
The AIROC™ CYW89829 Bluetooth® LE MCU is Infineon’s latest automotive qualified addition to the AIROC™ CYW20829 family. The CYW20829 platform is a proven Bluetooth LE MCU in real world applications from up 2.3 km long range to exceptional throughput in an office environment. Leveraging the benefits and foundation of the CYW20829 family, the CYW89289 is a high-performance, ultra-low power integrated dual Arm® Cortex®-M33 MCU built for industrial and automotive Bluetooth® applications.
Summary of Features
- Automotive AECQ-100 Grade 2 Qualified Integrated Bluetooth® LE 5.4 MCU
- Offered in BGA77 and QFN40 packages
- 96 MHz ARM Cortex M33 – Application MCU
- 48 MHz ARM Cortex M33 – Bluetooth® Subsystem
- 256 KB / 96 KB SRAM – Bluetooth® LE
- 48 MHz QSPI/SMIF with XIP, 32 KB cache
- On-the-fly encryption for off-chip flash
- “Secure Boot” & Crypto HW engine
- TX Power: up to +10 dBm
- Robust RX sensitivity of -106 dBm
- Up to 3.6 V supply voltage
- Up to 26 programmable GPIOs
- Up to 105°C operating temperature
- Up to 8 Mb integrated flash
Benefits
- Automotive qualified for streamlined integration
- Industry’s best range and noise immunity
- Future proof your designs and unlock new use cases with Bluetooth LE 5.4
- Reduce system cost with highly integrated MCU and “right sized” external flash
- Longer battery life with low power connection
Design for the future. Full featured Bluetooth LE 5.4 with industry best range and low power performance.
Designing for the future with complete Bluetooth LE 5.4 features is a breeze using the CYW89829, offering unmatched reliability and connected range with an integrated power amplifier for 10 dBm of transmit output power and a remarkable RX sensitivity of -98 dBm for Bluetooth® LE 1Mbps.
Simplify and streamline integration. Highly integrated MCU with CAN FD, LIN, and rich peripherals and using “right-sized” external flash
Beyond its connectivity prowess, the CYW89829 MCU impresses with high-level of integration and automotive qualification leading to reduced BOM and certification costs. It combines a powerful 96 MHz Arm® Cortex®-M33 MCU and a secondary Arm® Cortex®-M33 dedicated for the Bluetooth® controller. CYW89829 comes with 256 KB of Application SRAM, an XIP capable Quad SPI interface to allow for a wide selection of external flash, and a diverse range of peripherals, including CAN FD, LIN, PDM, I2S, ADC, timers.
Design and build with Infineon security expertise. Full automotive AECQ-100 Grade 2 qualification.
Security and privacy are core to Infineon, and the CYW89829 was designed with this in mind. In addition to its PSA level 1 certification, it also comes with support for secure boot, secure execution environment, a TRNG, eFuse for custom keys, and cryptography acceleration - safeguarding sensitive data.
Bring your ideas and solutions to life. Software infrastructure proven to accelerate and streamline development.
AIROC™ CYW89829 is currently available for sampling in two packages: BGA77 and QFN40. The CYW89829 is also complemented by a rich and proven software infrastructure, offering extensive code examples and an easy-to-use development environment. This combination provides unparalleled flexibility and simplifies even the most complex application deployments.
77BGA Block Diagram
40QFN Block Diagram