- Where to Buy
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
- RRAM Resistive Ram
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
- MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
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
- Motor control ICs
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
- PSOC™ Fingerprint Arm® Cortex®-M0+
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
- 32-bit PSOC™ Control Arm® Cortex®-M33 MCU
- iMOTION™ Integrated motor control solutions
- MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
- MOTIX™ motor control ICs for BLDC motors
- MOTIX™ motor control ICs for brushed DC motors
- MOTIX™ multi half-bridge ICs for servo and stepper motors
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
- Industrial sensors
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
Dec 16, 2025
Business & Financial Press
Dec 11, 2025
Business & Financial Press
Dec 08, 2025
Business & Financial Press
Dec 04, 2025
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Dec 16, 2025
Business & Financial Press
Dec 11, 2025
Business & Financial Press
Dec 08, 2025
Business & Financial Press
Dec 04, 2025
Small engine starter kit
Boost efficiency while cutting CO₂ emissions
-
On this page
Overview
Enhance small engine applications with our small engine electric starter kit. Cut emissions and boost efficiency in motorcycles, leaf blowers, and more. Complete solutions with plug-and-play ECUs that can be used as a reference board.
Benefits
- Boosted efficiency
- Easy to use
- Plug-and-play
- Reduced CO₂ output
Block diagram
About
Infineon's small engine starter kit is a catalyst for innovation in hybrid and electric vehicle systems. It allows researchers and engineers to explore new possibilities, improve performance, integrate technologies that are not yet used or work together and collaborate with other experts in order to fully unlock the potential of powertrain systems.
Precise control and management are possible with the small engine starter kit. The solution consists of a small engine control unit and a U-Connect XC2704 interface board with USB-CAN connectivity, enabling efficient data exchange for communication and debugging purposes. The Miniwiggler JTAG debugging interface further enhances the capabilities. Additionally, the reference solution includes a cable harness as well as the MECTRONIK MECLAB™ software, which allows easy configuration and calibration for the operation of the 1-cylinder 4-stroke combustion engine system.
The starter kit enables easy integration into small engine systems using the plug-and-play electronic control unit (ECU). This means that users can start using the ECU immediately without any complex setup or configuration. The small engine electric starter kit is an ideal choice for test and application development due to the reference board's user-friendly design and the plug-and-play capability.
Infineon's small engine starter kit is a catalyst for innovation in hybrid and electric vehicle systems. It allows researchers and engineers to explore new possibilities, improve performance, integrate technologies that are not yet used or work together and collaborate with other experts in order to fully unlock the potential of powertrain systems.
Precise control and management are possible with the small engine starter kit. The solution consists of a small engine control unit and a U-Connect XC2704 interface board with USB-CAN connectivity, enabling efficient data exchange for communication and debugging purposes. The Miniwiggler JTAG debugging interface further enhances the capabilities. Additionally, the reference solution includes a cable harness as well as the MECTRONIK MECLAB™ software, which allows easy configuration and calibration for the operation of the 1-cylinder 4-stroke combustion engine system.
The starter kit enables easy integration into small engine systems using the plug-and-play electronic control unit (ECU). This means that users can start using the ECU immediately without any complex setup or configuration. The small engine electric starter kit is an ideal choice for test and application development due to the reference board's user-friendly design and the plug-and-play capability.