- eFuses
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
- JFETs
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
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
- DRIVECORE™ for automotive software development
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
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Overview
PSOC™ is the world’s first programmable, embedded design platform. The PSOC™ 4 MCU with AIROC™ Bluetooth® LE includes a 32-bit Arm® Cortex®-M0, with both analog and digital programmable blocks. This helps to accelerate system design with reliable and easy-to-use solutions with touch sensing and Bluetooth® LE. This MCU has been designed for your low-power sensor based IoT applications with a sophisticated UI for programming and optimized PCB footprint.
Key Features
- 48 MHz Arm® Cortex®-M0 CPU
- Bluetooth® LE
- 256 KB flash, 32 KB SRAM
- 1.3 µA deep sleep current
- Capacitive touch sensing
- Pre-certified modules
- Flexible low-power modes
- Programmable digital/analog blocks
Applications
Products
About
Infineon offers PSOC™ 4 microcontroller with AIROC™ Bluetooth® Low Energy (LE) to drive your low-power IoT devices. The PSOC™ 4 with AIROC™ Bluetooth® LE is an Arm® Cortex®-M0-based PSOC™ device that integrates programmable analog front ends, programmable digital logic, industry-leading CAPSENSE™ user interface, and Bluetooth® LE radio. It includes a royalty-free Bluetooth® LE protocol stack compatible with Bluetooth® 5.3.
PSOC™ 4 MCU with AIROC™ Bluetooth® LE simplifies your RF board design by integrating the Balun resulting in reduced PCB footprint. It delivers five flexible low-power modes to customize the configuration as per your specific need. Also, with our industry-leading CAPSENSE™ technology, the PSOC™ 4 MCU with AIROC™ Bluetooth® LE enables sophisticated user interfaces such as touchpads and gesture controls offering best-in-class user experience.
This MCU is enabled with PSOC™ Creator which is a fully integrated and complete system design tool. It enables concurrent hardware and firmware editing, compiling, and debugging of PSOC™ systems. Customers can also use schematic capture with proven peripheral components for rapid design iterations.
Our modules based on the PSOC™ 4 MCU with AIROC™ Bluetooth® LE is easy to integrate into your existing products, allowing for seamless wireless communication between devices and faster time to market.
With an extensive experience in delivering certified Bluetooth® LE SoCs and modules, Infineon’s regulatory testing and certification process is precise and rigorous.
Infineon’s PSOC™ 4 with AIROC™ Bluetooth® LE MCU and modules are qualified by Bluetooth® SIG, and include regulatory certification approval for FCC, ISED, MIC, and CE. This allows you to focus on creating unique IoT applications without having to deal with the complexities associated with complicated board bring up, RF/specification testing, performance testing, and regulatory testing.
Secured today. Compliant tomorrow: Build connected devices ready for the EU Cyber Resilience Act with security-by-design solutions by Infineon.
This product is targeted to support the EU CRA in the class: Unclassified.
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox™ comprises Infineon's latest development tools, including an IDE. PSOC™ Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™ Software
ModusToolbox™ was built to make the life of developers easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth®, and AIROC™ Wi-Fi and Bluetooth® combo devices.
PSOC™ Creator
PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compilation, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.
Infineon offers PSOC™ 4 microcontroller with AIROC™ Bluetooth® Low Energy (LE) to drive your low-power IoT devices. The PSOC™ 4 with AIROC™ Bluetooth® LE is an Arm® Cortex®-M0-based PSOC™ device that integrates programmable analog front ends, programmable digital logic, industry-leading CAPSENSE™ user interface, and Bluetooth® LE radio. It includes a royalty-free Bluetooth® LE protocol stack compatible with Bluetooth® 5.3.
PSOC™ 4 MCU with AIROC™ Bluetooth® LE simplifies your RF board design by integrating the Balun resulting in reduced PCB footprint. It delivers five flexible low-power modes to customize the configuration as per your specific need. Also, with our industry-leading CAPSENSE™ technology, the PSOC™ 4 MCU with AIROC™ Bluetooth® LE enables sophisticated user interfaces such as touchpads and gesture controls offering best-in-class user experience.
This MCU is enabled with PSOC™ Creator which is a fully integrated and complete system design tool. It enables concurrent hardware and firmware editing, compiling, and debugging of PSOC™ systems. Customers can also use schematic capture with proven peripheral components for rapid design iterations.
Our modules based on the PSOC™ 4 MCU with AIROC™ Bluetooth® LE is easy to integrate into your existing products, allowing for seamless wireless communication between devices and faster time to market.
With an extensive experience in delivering certified Bluetooth® LE SoCs and modules, Infineon’s regulatory testing and certification process is precise and rigorous.
Infineon’s PSOC™ 4 with AIROC™ Bluetooth® LE MCU and modules are qualified by Bluetooth® SIG, and include regulatory certification approval for FCC, ISED, MIC, and CE. This allows you to focus on creating unique IoT applications without having to deal with the complexities associated with complicated board bring up, RF/specification testing, performance testing, and regulatory testing.
Secured today. Compliant tomorrow: Build connected devices ready for the EU Cyber Resilience Act with security-by-design solutions by Infineon.
This product is targeted to support the EU CRA in the class: Unclassified.
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox™ comprises Infineon's latest development tools, including an IDE. PSOC™ Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™ Software
ModusToolbox™ was built to make the life of developers easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth®, and AIROC™ Wi-Fi and Bluetooth® combo devices.
PSOC™ Creator
PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compilation, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.