Browse by category
OPTIREG™ DCDC SBC
Infineon’s DCDC SBCs combine highly efficient switched-mode power supply with CAN FD and up to four LIN transceivers
OPTIREG™ Lite SBC
Infineon's Lite System Basis Chips (SBC) combine a power supply, CAN FD, and a charge pump in one device
OPTIREG™ Mid-Range+ SBC
Infineon's Mid-Range+ System Basis Chips (SBC) combine power supply with CAN FD and two LIN transceivers.
OPTIREG™ Multi-CAN Power+ SBC
Multi-CAN Power+ System Basis Chips integrate four CAN FD transceivers while sourcing up to 750 mA with highly-efficient SMPS buck-boost technology
Compare families
About
An SBC (System Basis Chip) is an integrated component that combines common system features required on Automotive ECUs on a single device. A System Basis Chip automotive solution typically integrates:
- Communication transceivers (CAN FD, LIN)
- Voltage regulators (LDO, DC-DC)
- Diagnostics and supervision functions
- Switches and wake inputs
How does an SBC microcontroller interface work?
System Basis Chips connect to the host microcontroller via an SPI, providing power management, communication, and monitoring in one simplified architecture. Infineon SBC support the following resources:
- Evaluation Boards & Shield for Arduino
- SBC Config Wizard (Configuration Tool)
- SBC Microcontroller Library
- Power Dissipation Tool & Bode Plot
- CAN PN Configurator
- Application Notes, User Manuals & Data Sheets, eLearnings for SBC, Lite and MR+
- FIT Rates & Module/Area Breakdown
Infineon’s OPTIREG™ System Basis Chips offer high integration and high performance at an optimized system cost for a wide range of automotive applications. These include body control modules, gateways, closure modules (door, roof, tailgater, trailer), seat control modules, gear shifter, fuel pumps, HVAC, wireless in-cabin charger, transfer case, NOx sensors and exhaust modules, light control modules, and water pumps.
What features do OPTIREG™ System Basis Chips offer?
Our SBC automotive solutions combine:
- Voltage supplies (LDO or DC-DC with up to 750 mA)
- Communication interfaces: with CAN FD transceiver (up to 5 Mbps, ISO 11898-2:2016 compliant with Partial Networking option, and LIN transceiver (LIN2.2/J2602))
- Supervision features: Wake input, watchdog, reset, interrupt and fail output
Our highly integrated system-on-chip solutions deliver key benefits through advanced diagnostic features and a reduced component count.
Key benefits of OPTIREG™ System Basis Chips:
- Offers high integration and high performance at an optimized system cost for various automotive applications
- Extends battery life with very low quiescent current modes
- Improves the overall system reliability
- Reduces the system cost through low component count and small PCB footprint (up to 80 percent smaller footprint)
- Enables design flexibility and reduces software design effort through shared state machine and SPI access
Emerging automotive technologies demand greater ECU complexity while maintaining cost efficiency. Infineon’s System Basis Chips address these challenges by integrating power, diagnostics, and supervision features in a single chip.
How does the SBC family concept support scalability?
The OPTIREG™ System Basis Chip portfolio enables flexible, scalable designs to reduce complexity and accelerate development cycles. From the Lite SBC to the Multi-CAN Power+ SBC, this SBC automotive scalability concept reduces development complexity, accelerates design cycles, and enables engineers to reuse software across multiple ECU platforms.
Automotive designs require long-term component availability. Infineon's Smart Power Longevity Program ensures planned long-term availability for System Basis Chips and other Automotive Smart Power products.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
An SBC (System Basis Chip) is an integrated component that combines common system features required on Automotive ECUs on a single device. A System Basis Chip automotive solution typically integrates:
- Communication transceivers (CAN FD, LIN)
- Voltage regulators (LDO, DC-DC)
- Diagnostics and supervision functions
- Switches and wake inputs
How does an SBC microcontroller interface work?
System Basis Chips connect to the host microcontroller via an SPI, providing power management, communication, and monitoring in one simplified architecture. Infineon SBC support the following resources:
- Evaluation Boards & Shield for Arduino
- SBC Config Wizard (Configuration Tool)
- SBC Microcontroller Library
- Power Dissipation Tool & Bode Plot
- CAN PN Configurator
- Application Notes, User Manuals & Data Sheets, eLearnings for SBC, Lite and MR+
- FIT Rates & Module/Area Breakdown
Infineon’s OPTIREG™ System Basis Chips offer high integration and high performance at an optimized system cost for a wide range of automotive applications. These include body control modules, gateways, closure modules (door, roof, tailgater, trailer), seat control modules, gear shifter, fuel pumps, HVAC, wireless in-cabin charger, transfer case, NOx sensors and exhaust modules, light control modules, and water pumps.
What features do OPTIREG™ System Basis Chips offer?
Our SBC automotive solutions combine:
- Voltage supplies (LDO or DC-DC with up to 750 mA)
- Communication interfaces: with CAN FD transceiver (up to 5 Mbps, ISO 11898-2:2016 compliant with Partial Networking option, and LIN transceiver (LIN2.2/J2602))
- Supervision features: Wake input, watchdog, reset, interrupt and fail output
Our highly integrated system-on-chip solutions deliver key benefits through advanced diagnostic features and a reduced component count.
Key benefits of OPTIREG™ System Basis Chips:
- Offers high integration and high performance at an optimized system cost for various automotive applications
- Extends battery life with very low quiescent current modes
- Improves the overall system reliability
- Reduces the system cost through low component count and small PCB footprint (up to 80 percent smaller footprint)
- Enables design flexibility and reduces software design effort through shared state machine and SPI access
Emerging automotive technologies demand greater ECU complexity while maintaining cost efficiency. Infineon’s System Basis Chips address these challenges by integrating power, diagnostics, and supervision features in a single chip.
How does the SBC family concept support scalability?
The OPTIREG™ System Basis Chip portfolio enables flexible, scalable designs to reduce complexity and accelerate development cycles. From the Lite SBC to the Multi-CAN Power+ SBC, this SBC automotive scalability concept reduces development complexity, accelerates design cycles, and enables engineers to reuse software across multiple ECU platforms.
Automotive designs require long-term component availability. Infineon's Smart Power Longevity Program ensures planned long-term availability for System Basis Chips and other Automotive Smart Power products.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
Documents
Documents
Design resources
Explore our cutting-edge boards & designs
Find our latest simulation models
Shorten design-in time with our development tools