- RRAM Resistive Ram
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
- MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
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
- Motor control ICs
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
- PSOC™ Fingerprint Arm® Cortex®-M0+
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
- 32-bit PSOC™ Control Arm® Cortex®-M33 MCU
- iMOTION™ Integrated motor control solutions
- MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
- MOTIX™ motor control ICs for BLDC motors
- MOTIX™ motor control ICs for brushed DC motors
- MOTIX™ multi half-bridge ICs for servo and stepper motors
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
Dec 16, 2025
Business & Financial Press
Dec 11, 2025
Business & Financial Press
Dec 08, 2025
Business & Financial Press
Dec 04, 2025
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Dec 16, 2025
Business & Financial Press
Dec 11, 2025
Business & Financial Press
Dec 08, 2025
Business & Financial Press
Dec 04, 2025
Overview
The OptiMOS™ 6 family of 40 V devices set a new technology standard for discrete power MOSFETs. With the OptiMOS™ 6 40 V logic level product family, Infineon offers a benchmark solution for applications requiring lower gate drive capability.
Key Features
- Ultra-low Qg for low switching loss
- Low RDS(on)
- Low parasitics
- Logic and normal gate drive
- Superior thermal resistance
Applications
Products
About
Improvements in on-state resistance (RDS(on)) and figure of merit (FOM - RDS(on) x Qg and Qgd) enable designers to increase efficiency, allowing easier thermal design and less paralleling, leading to system cost reduction.
Infineon’s market-leading OptiMOS™ 6 power MOSFETs in 40 V are available in two different packages:
- SuperSO8 – 5x6 mm with RDS(on) ranging from 5.9 mΩ down to 0.7 mΩ
- PQFN 3x3 – 3.3x3.3 mm with RDS(on) ranging from 6.3 mΩ down to 1.8 mΩ
In SMPS applications, OptiMOS™ 6 is the perfect solution for optimizing efficiency over a wide range of output power, avoiding the trade-off between low and high load conditions.
At the low output power range, the switching losses dominate the efficiency curve. OptiMOS™ 6 power MOSFETs achieve better efficiency when compared to the same RDS(on) OptiMOS™ 5 because of its superior switching performance.
Moreover, at a higher output power, where the RDS(on) losses are dominant, OptiMOS™ 6 leads to better performance throughout the whole operating range.
OptiMOS™ 6 power MOSFETs in normal level MOSFETs are optimized for immunity against unwanted induced turn-on, which often occurs in real-life applications and causes increased power dissipation leading to overheating and failure in extreme cases of end-equipment.
The mechanism of induced turn-on involves a high drain-to-source dV/dt inducing a voltage spike at the gate because of the capacitive voltage divider formed by the gate-to-drain (Miller) and gate-to-source capacitances. This can be quantified as a charge ratio Qgd/Qgs.
For logic-level devices, the gate threshold voltage (Vth) is typically below 2 V. With induced voltage spikes on the gate, the MOSFET will turn on. A higher Vth for the normal level portfolio means that only larger gate voltage spikes would cause unwanted turn-on.
In addition, lower Qgd/Qgs ratios (Cgd/Cgs divider ratio) reduce the peak of the gate voltage spikes, further contributing to the robustness against unwanted turn-on. With the normal level device, additional design margin at elevated temperatures is available, as Vth decreases with rising temperatures.
Improvements in on-state resistance (RDS(on)) and figure of merit (FOM - RDS(on) x Qg and Qgd) enable designers to increase efficiency, allowing easier thermal design and less paralleling, leading to system cost reduction.
Infineon’s market-leading OptiMOS™ 6 power MOSFETs in 40 V are available in two different packages:
- SuperSO8 – 5x6 mm with RDS(on) ranging from 5.9 mΩ down to 0.7 mΩ
- PQFN 3x3 – 3.3x3.3 mm with RDS(on) ranging from 6.3 mΩ down to 1.8 mΩ
In SMPS applications, OptiMOS™ 6 is the perfect solution for optimizing efficiency over a wide range of output power, avoiding the trade-off between low and high load conditions.
At the low output power range, the switching losses dominate the efficiency curve. OptiMOS™ 6 power MOSFETs achieve better efficiency when compared to the same RDS(on) OptiMOS™ 5 because of its superior switching performance.
Moreover, at a higher output power, where the RDS(on) losses are dominant, OptiMOS™ 6 leads to better performance throughout the whole operating range.
OptiMOS™ 6 power MOSFETs in normal level MOSFETs are optimized for immunity against unwanted induced turn-on, which often occurs in real-life applications and causes increased power dissipation leading to overheating and failure in extreme cases of end-equipment.
The mechanism of induced turn-on involves a high drain-to-source dV/dt inducing a voltage spike at the gate because of the capacitive voltage divider formed by the gate-to-drain (Miller) and gate-to-source capacitances. This can be quantified as a charge ratio Qgd/Qgs.
For logic-level devices, the gate threshold voltage (Vth) is typically below 2 V. With induced voltage spikes on the gate, the MOSFET will turn on. A higher Vth for the normal level portfolio means that only larger gate voltage spikes would cause unwanted turn-on.
In addition, lower Qgd/Qgs ratios (Cgd/Cgs divider ratio) reduce the peak of the gate voltage spikes, further contributing to the robustness against unwanted turn-on. With the normal level device, additional design margin at elevated temperatures is available, as Vth decreases with rising temperatures.