Overview
CoolMOS™ CE is a product family of high voltage superjunction (SJ) MOSFETs launched by Infineon to address consumer and lighting applications. It offers benefits in efficiency and thermal behavior versus standard MOSFETs and has been optimized for ease-of-use and cost competitiveness, while at the same time delivering the right-fit performance and excellent Infineon quality.
Key Features
- Broad and granular portfolio
- Stable supply chain
- Ease of use specific to consumer
- Best cost/performance balance
Applications
Products
About
CoolMOS™ CE is a technology platform of Infineon's market leading high voltage power MOSFET designed according to the superjunction principle (SJ) and conceived to fulfill consumer requirements. With the extended family, Infineon now offers 500 V, 600 V, 650 V, 700 V and 800 V devices targeting low power chargers for mobile devices and power tools, LCD, LED TV and LED lighting applications.
The CoolMOS™ CE MOSFETs family offers on-state resistances from 190 mΩ to 3400 mΩ with high granularity, for voltage classes of 500 V, 600 V, 650 V, and 800 V and a large choice of SMD and THT packages. This enables selection of a precisely tuned device for all consumer applications.
This series of CoolMOS™ SJ MOSFET is cost optimized to meet typical requirements in consumer with no compromise on proven CoolMOS™ quality and reliability while still priced attractively. CoolMOS™ CE is suitable for hard- and soft-switching applications and, as a modern SJ MOSFET, it delivers low conduction and switching losses, improving efficiency and ultimately reduces power consumption. CoolMOS™ CE MOSFET's ease-of-use enables customers to reduce the design-in cycle and compete in dynamic markets.
CoolMOS™ CE is a technology platform of Infineon's market leading high voltage power MOSFET designed according to the superjunction principle (SJ) and conceived to fulfill consumer requirements. With the extended family, Infineon now offers 500 V, 600 V, 650 V, 700 V and 800 V devices targeting low power chargers for mobile devices and power tools, LCD, LED TV and LED lighting applications.
The CoolMOS™ CE MOSFETs family offers on-state resistances from 190 mΩ to 3400 mΩ with high granularity, for voltage classes of 500 V, 600 V, 650 V, and 800 V and a large choice of SMD and THT packages. This enables selection of a precisely tuned device for all consumer applications.
This series of CoolMOS™ SJ MOSFET is cost optimized to meet typical requirements in consumer with no compromise on proven CoolMOS™ quality and reliability while still priced attractively. CoolMOS™ CE is suitable for hard- and soft-switching applications and, as a modern SJ MOSFET, it delivers low conduction and switching losses, improving efficiency and ultimately reduces power consumption. CoolMOS™ CE MOSFET's ease-of-use enables customers to reduce the design-in cycle and compete in dynamic markets.