Dec 03, 2025
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
Dec 03, 2025
Browse by category
XC800 - 140°C series
140°C series expands Infineon’s 8-bit XC800 microcontroller (MCU) family for high-temperature applications like those in the automotive industry
XC800 - 150°C series
XC800-150°C series microcontrollers are suitable for high-end BCM and gateways with a flash size of up to 16 KB and 25 MHz performance
XC800 - ROM series
XC800 - ROM microcontrollers are suitable for high-end body control modules (BCM) and gateways with a flash size of up to 32 KB and 24 MHz performance
XC82x series
XC82x microcontrollers are suitable for high-end body control module (BCM) and gateways with a flash size of up to 4 KB and 24 MHz performance
XC83x series
A powerful XC83x series microcontroller (MCU) for automotive and industrial applications with a frequency of 24 MHz and 4/8 KB of flash
XC86x series
XC86x microcontrollers are suitable for high-end body control module (BCM) and gateways with a flash size of up to 16 KB and 27 MHz performance
XC88x series
XC88x microcontrollers are suitable for high end body control module (BCM) and gateways with a flash size of up to 32 KB and 24 MHz performance
About
The Infineon XC800 family revolutionized the world of microcontrollers when it was first introduced in 2005. Designed with a dual-cycle optimized 8051 "E-Warp" core, this 8-bit microcontroller family has become a trusted choice for a wide range of applications. With the A-family, Infineon has addressed the demanding challenges of the automotive industry. These microcontrollers are built to withstand harsh environmental conditions, vibrations, and extreme temperature ranges that are often encountered in automotive applications. The A-family devices offer robust performance, reliability, and comprehensive safety features, making them ideal for automotive control systems, body electronics, powertrain management, and various other automotive-related functions.
XC800 A-family comes in the form of the following XC800 A-family (Automotive) subcategories:
XC88x series, XC87x series, XC86x series, XC83x series, XC82x series, XC800-150°C series, XC800-140°C series, and XC800-ROM series
In fast-growing mass markets, low-cost and fast time-to-market solutions are key. Nevertheless, customers will not compromise on smart and energy-efficient designs.
The mass markets for electric drives are heading towards greater adoption of more efficient brushless motors or even sensorless motors, reducing BOM and making magnetic field sensors obsolete. Infineon's XC800 microcontrollers and solutions are an excellent fit for these emerging requirements. We have been a leading supplier of motor control for e-bikes for many years.
XC800 product family of 8-bit microcontrollers provides a scalable portfolio of low-cost devices for various types of motor control and industrial automation:
- Portfolio from 2 KB to 64 KB flash and from 16-pin to 64-pin package options, qualified up to 125°C operating temperature
- Optimized peripherals and ROM code for field-oriented 3-phase motor control (FOC)
- Solutions for AC/DC power factor correction
- MultiCAN technology supports two CAN nodes with 32 message objects
- Protocol stack for implementation into IO-Link sensor/actuator networks
- For use in IEC 60730/Class B-certified applications
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information, including technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address.
- Send your access request to AURIX@infineon.com (with your MyInfineon login name).
- You will receive a confirmation explaining how to use your new access.
The Infineon XC800 family revolutionized the world of microcontrollers when it was first introduced in 2005. Designed with a dual-cycle optimized 8051 "E-Warp" core, this 8-bit microcontroller family has become a trusted choice for a wide range of applications. With the A-family, Infineon has addressed the demanding challenges of the automotive industry. These microcontrollers are built to withstand harsh environmental conditions, vibrations, and extreme temperature ranges that are often encountered in automotive applications. The A-family devices offer robust performance, reliability, and comprehensive safety features, making them ideal for automotive control systems, body electronics, powertrain management, and various other automotive-related functions.
XC800 A-family comes in the form of the following XC800 A-family (Automotive) subcategories:
XC88x series, XC87x series, XC86x series, XC83x series, XC82x series, XC800-150°C series, XC800-140°C series, and XC800-ROM series
In fast-growing mass markets, low-cost and fast time-to-market solutions are key. Nevertheless, customers will not compromise on smart and energy-efficient designs.
The mass markets for electric drives are heading towards greater adoption of more efficient brushless motors or even sensorless motors, reducing BOM and making magnetic field sensors obsolete. Infineon's XC800 microcontrollers and solutions are an excellent fit for these emerging requirements. We have been a leading supplier of motor control for e-bikes for many years.
XC800 product family of 8-bit microcontrollers provides a scalable portfolio of low-cost devices for various types of motor control and industrial automation:
- Portfolio from 2 KB to 64 KB flash and from 16-pin to 64-pin package options, qualified up to 125°C operating temperature
- Optimized peripherals and ROM code for field-oriented 3-phase motor control (FOC)
- Solutions for AC/DC power factor correction
- MultiCAN technology supports two CAN nodes with 32 message objects
- Protocol stack for implementation into IO-Link sensor/actuator networks
- For use in IEC 60730/Class B-certified applications
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information, including technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address.
- Send your access request to AURIX@infineon.com (with your MyInfineon login name).
- You will receive a confirmation explaining how to use your new access.
Documents
Documents
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Join our empowering community