Overview
The 140°C series expands Infineon’s 8-bit XC800 microcontroller (MCU) family to provide a complete high-temperature family for automotive applications. Perfect fit for high-temperature applications, such as engine close cooling fans, throttle controls, turbo chargers, water pumps, oil pumps, and lighting.
Key Features
- From 4 to 32 KB flash
- 10-bit ADC with high accuracy
- Fast conversion in 1 µs
- Capture/Compare Unit (CCU6)
- Flexible PWM signal generation
- Multi CAN up to two CAN nodes
- Background E²PROM emulation
- Temperature range: -40°C to +140°C
- Eight ADC channels
- High current pads
- Four PWM channels
Applications
Products
About
XC800 - 140°C series enhances the XC800 family of 8-bit microcontrollers with new members providing advanced motor drive capability by combining up to 32 KB of embedded flash with a powerful Capture/Compare Unit (CCU6) for flexible pulse width modulation (PWM) generation and the new multiplication/division unit (MDU) for fast mathematical computations. Additional new features include support for LIN, a highly accurate 10-bit ADC with fast conversion speed, and a CORDIC unit. The flexibility offered by the XC800 - 140°C embedded flash products is also expanded to include a family of compatible ROM versions for further cost-saving potential in high-volume production.
XC800 - 140°C series offers an optimized fit for a wide range of motor control applications, including automotive body, industrial motor control, and consumer drive.
In fast-growing mass markets, low-cost and fast time-to-market solutions are key. Nevertheless, customers will not compromise on smart and energy-efficient designs. The mass markets for electric drives are heading towards greater adoption of more efficient brushless motors or even sensor-less motors, reducing BOM and making magnetic field sensors obsolete. Infineon's XC800 microcontrollers and solutions are an excellent fit for these emerging requirements. We have been a leading supplier of motor control for e-bikes for a long time.
XC800 product family of 8-bit microcontrollers provides a scalable portfolio of low-cost devices for various types of motor control and industrial automation:
- Portfolio from 2 KB to 64 KB flash and from 16-pin to 64-pin package options, qualified up to 125°C operating temperature
- Optimized peripherals and ROM code for field-oriented 3-phase motor control (FOC)
- Solutions for AC/DC power factor correction
- MultiCAN technology supports 2 CAN nodes with 32 message objects
- Protocol stack for implementation into IO-Link sensor/actuator networks
- For use in IEC60730/Class B-certified applications
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
XC800 - 140°C series enhances the XC800 family of 8-bit microcontrollers with new members providing advanced motor drive capability by combining up to 32 KB of embedded flash with a powerful Capture/Compare Unit (CCU6) for flexible pulse width modulation (PWM) generation and the new multiplication/division unit (MDU) for fast mathematical computations. Additional new features include support for LIN, a highly accurate 10-bit ADC with fast conversion speed, and a CORDIC unit. The flexibility offered by the XC800 - 140°C embedded flash products is also expanded to include a family of compatible ROM versions for further cost-saving potential in high-volume production.
XC800 - 140°C series offers an optimized fit for a wide range of motor control applications, including automotive body, industrial motor control, and consumer drive.
In fast-growing mass markets, low-cost and fast time-to-market solutions are key. Nevertheless, customers will not compromise on smart and energy-efficient designs. The mass markets for electric drives are heading towards greater adoption of more efficient brushless motors or even sensor-less motors, reducing BOM and making magnetic field sensors obsolete. Infineon's XC800 microcontrollers and solutions are an excellent fit for these emerging requirements. We have been a leading supplier of motor control for e-bikes for a long time.
XC800 product family of 8-bit microcontrollers provides a scalable portfolio of low-cost devices for various types of motor control and industrial automation:
- Portfolio from 2 KB to 64 KB flash and from 16-pin to 64-pin package options, qualified up to 125°C operating temperature
- Optimized peripherals and ROM code for field-oriented 3-phase motor control (FOC)
- Solutions for AC/DC power factor correction
- MultiCAN technology supports 2 CAN nodes with 32 message objects
- Protocol stack for implementation into IO-Link sensor/actuator networks
- For use in IEC60730/Class B-certified applications
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.