Overview
XC800 - ROM series expands Infineon’s 8-bit XC800 microcontroller (MCU) family to provide flexibility to customers by combining a high-performance 8051 core with on-chip flash memory and powerful on-chip peripherals.
Key Features
- Two clocks per machine cycle
- Up to 24 MHz frequency
- Up to 32 KB of flash
- Up to 256 bytes of RAM
- Up to 2 CAN nodes
- Background E²PROM emulation
- Two data pointers
- Up to 32 KB of program memory
- Up to 34 digital I/O pins
- 10-bit ADC with high accuracy
- Packages: QFP 48, QFP 64, TSSOP 38
- Temperature range: -40°C to +140°C
Applications
Products
About
The Infineon XC800 microcontroller family has a CPU that is functionally upward-compatible with 8051. While the standard 8051 CPU is designed around a 12 clock machine cycle, the XC800 CPU uses a two clock period machine cycle. In addition to the high-performance architecture, further performance and cost-saving enhancements in the XC800 family include features such as an on-chip oscillator and embedded voltage regulator (EVR), supporting a single voltage supply of 3.3 V or 5.0 V.
- High-speed SPI-compatible synchronous serial interface (SSC)
- Capture/Compare Unit (CCU6) with two independent 16-bit timers dedicated for PWM generation for AC and DC motor control
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
The Infineon XC800 microcontroller family has a CPU that is functionally upward-compatible with 8051. While the standard 8051 CPU is designed around a 12 clock machine cycle, the XC800 CPU uses a two clock period machine cycle. In addition to the high-performance architecture, further performance and cost-saving enhancements in the XC800 family include features such as an on-chip oscillator and embedded voltage regulator (EVR), supporting a single voltage supply of 3.3 V or 5.0 V.
- High-speed SPI-compatible synchronous serial interface (SSC)
- Capture/Compare Unit (CCU6) with two independent 16-bit timers dedicated for PWM generation for AC and DC motor control
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.