Overview
2-series expands Infineon’s 8-bit XC800 microcontroller (MCU) family to provide more scalable performance with 4 KB of flash memory for cost-sensitive automotive applications. Operating at up to 24 MHz. Optimized for brushless DC motor control. Low cost at high performance.
Key Features
- High-performance XC800 core
- Up to 24 MHz frequency
- Up to 4 KB flash
- Up to 256-byte RAM
- 64-byte monitor RAM
- 10-bit ADC with over 4 channels
- Fast conversion in 1 µs
- Serial interfaces: UART, SPI & I2C
- Power down with wake up modes
- Window watchdog timer
- Packages: TSSOP-16
- Temperature range: -40°C to +125°C
Applications
Products
About
The XC82x and XC83x series represent the advanced entry level within Infineon's XC800 8-bit microcontroller family, operating at a clock speed of 24 MHz. These series offer a comprehensive range of peripherals, featuring 2 KB and 8 KB flash memory in compact pin count packages. Notable attributes include communication interfaces, rapid control loops with multi-channel 10-bit ADCs, and PWM signal generation. Safety mechanisms and energy-efficient modes are also integrated.
Furthermore, the inclusion of a multiplication division unit (MDU) coprocessor enhances the performance of standard 8-bit processing. This augmentation enables more streamlined and intelligent designs, particularly suited for cost-effective motor control applications and satellite microcontroller functions.
With the I2C interface and integrated capacitive touch control capability, the XC82x/XC83x extends the XC800 family's capabilities, specifically targeting emerging segments within the automotive and motorcycle industries. These enhancements contribute to more sophisticated and adaptable designs, meeting the evolving demands of these markets.
- Small package size
- Real-time clock
- Capture/Compare Unit (CCU6) dedicated to flexible PWM signal generation over 4 channels
- Touch control with an advanced ROM library
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
The XC82x and XC83x series represent the advanced entry level within Infineon's XC800 8-bit microcontroller family, operating at a clock speed of 24 MHz. These series offer a comprehensive range of peripherals, featuring 2 KB and 8 KB flash memory in compact pin count packages. Notable attributes include communication interfaces, rapid control loops with multi-channel 10-bit ADCs, and PWM signal generation. Safety mechanisms and energy-efficient modes are also integrated.
Furthermore, the inclusion of a multiplication division unit (MDU) coprocessor enhances the performance of standard 8-bit processing. This augmentation enables more streamlined and intelligent designs, particularly suited for cost-effective motor control applications and satellite microcontroller functions.
With the I2C interface and integrated capacitive touch control capability, the XC82x/XC83x extends the XC800 family's capabilities, specifically targeting emerging segments within the automotive and motorcycle industries. These enhancements contribute to more sophisticated and adaptable designs, meeting the evolving demands of these markets.
- Small package size
- Real-time clock
- Capture/Compare Unit (CCU6) dedicated to flexible PWM signal generation over 4 channels
- Touch control with an advanced ROM library
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.