Overview
The 150°C series expands Infineon’s 8-bit XC800 microcontroller (MCU) portfolio to provide a complete high-temperature family for automotive applications at AECQ-100 - Grade 0. Perfect fit for high-temperature applications: engine close cooling fans, throttle controls, turbo chargers, water pumps, oil pumps, and lighting.
Key Features
- Two clocks per machine cycle
- Up to 25 MHz frequency
- Up to 16 KB flash
- Up to 256 bytes of RAM
- Up to two CAN nodes
- 16-bit vector computer
- AECQ-100 - Grade 0
- 10-bit ADC with high accuracy
- Three 16-bit timers
- Background E²PROM emulation
- Packages: TSSOP-38, QFP 48
- Temperature range: -40°C to 150°C
Products
About
A set of strong peripheral features along with high quality standards has already positioned the XC866 8-bit microcontroller ahead of the competition in demanding applications such as automotive. This high standard of performance and quality is now further enhanced with the introduction of the XC866 150°C at grade. The flexibility offered by the XC866 150°C embedded flash products in 4K, 8K, and 16Kbytes is also expanded to include a family of compatible ROM versions for further cost-saving potential in high-volume production. Both embedded flash and ROM-based products include data flash for flexible storage and in-system updates of specific data.
XC866 150°C offers an optimized fit for a wide range of applications in a Grade 0 environment.
- Flexible single voltage supply of 3.3 V or 5.0 V, core logic supply at 2.5 V
- CAPCOM6 Unit for flexible PWM generation
- Capture/Compare Unit (CCU6) dedicated to flexible PWM signal generation for any kind of motor control
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
A set of strong peripheral features along with high quality standards has already positioned the XC866 8-bit microcontroller ahead of the competition in demanding applications such as automotive. This high standard of performance and quality is now further enhanced with the introduction of the XC866 150°C at grade. The flexibility offered by the XC866 150°C embedded flash products in 4K, 8K, and 16Kbytes is also expanded to include a family of compatible ROM versions for further cost-saving potential in high-volume production. Both embedded flash and ROM-based products include data flash for flexible storage and in-system updates of specific data.
XC866 150°C offers an optimized fit for a wide range of applications in a Grade 0 environment.
- Flexible single voltage supply of 3.3 V or 5.0 V, core logic supply at 2.5 V
- CAPCOM6 Unit for flexible PWM generation
- Capture/Compare Unit (CCU6) dedicated to flexible PWM signal generation for any kind of motor control
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.