Overview
XC83x series expands Infineon’s 8-bit XC800 microcontroller (MCU) family to provide more scalable performance and up to 8 KB flash memory for cost-sensitive automotive applications. Operating at up to 24 MHz. Low cost at high performance.
Key Features
- High-performance XC800 core
- Up to 24 MHz frequency
- Up to 4/8 KB flash
- 256-byte RAM & 64-byte monitor RAM
- 4-channel, CCU6, PWM
- High-current pads (30 mA-50 mA)
- RTC (32 KHz XTAL OSC)
- Window watchdog timer
- Capacitive touch sense control
- Direct drive of stepper gauge
- Package: TSSOP-28 and DSO-24
- Temperature range: -40°C to +125°C
Applications
Products
About
The XC82x series and the XC83x series is the advanced entry level for Infineon’s 8-bit microcontroller family XC800 running at 24 MHz. A comprehensive set of peripherals with 2, 4 , and 8 KB flash memory is now available in low pin count packages. Communication interfaces and fast control loops with multi-channel 10-bit ADCs and PWM signal generation is featured as well as safety and low power modes. The multiplication/division unit (MDU) coprocessor boosts up standard 8-bit processing performance. This enables more efficient and intelligent designs for low-cost motor control or any kind of satellite microcontroller applications. With the I2C interface and the integrated capacitive touch control functionality, the XC82x/XC83x expands the feature set of the XC800 family to address new areas in the automotive and motorcycle market. The XC83x series is fully supported by Infineon’s free tool chain DAVE™ Bench for fast time to market.
- Small package size
- Touch control with advanced ROM Library
- Real-time clock
- High-current pads to directly drive stepper motors or LED-displays (up to 50 mA)
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
The XC82x series and the XC83x series is the advanced entry level for Infineon’s 8-bit microcontroller family XC800 running at 24 MHz. A comprehensive set of peripherals with 2, 4 , and 8 KB flash memory is now available in low pin count packages. Communication interfaces and fast control loops with multi-channel 10-bit ADCs and PWM signal generation is featured as well as safety and low power modes. The multiplication/division unit (MDU) coprocessor boosts up standard 8-bit processing performance. This enables more efficient and intelligent designs for low-cost motor control or any kind of satellite microcontroller applications. With the I2C interface and the integrated capacitive touch control functionality, the XC82x/XC83x expands the feature set of the XC800 family to address new areas in the automotive and motorcycle market. The XC83x series is fully supported by Infineon’s free tool chain DAVE™ Bench for fast time to market.
- Small package size
- Touch control with advanced ROM Library
- Real-time clock
- High-current pads to directly drive stepper motors or LED-displays (up to 50 mA)
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.