Browse by category
PSOC™ Automotive 4 L series
Reliable and cost-effective capacitive touch-sensing solutions for automotive HMI systems with PSOC™ Automotive 4
PSOC™ Automotive 4 L series Subfamilies
PSOC™ Automotive 4 M series
PSOC™ Automotive 4 M series: The world’s most flexible 32-bit Arm® Cortex®-M0 one-chip solution
PSOC™ Automotive 4 M series Subfamilies
PSOC™ Automotive 4 S series
High-quality capacitive sensing solution with the highest reliability and the lowest power consumption
PSOC™ Automotive 4 S series Subfamilies
PSOC™ Automotive 4 series
The PSOC™ Automotive 4 is a scalable and reconfigurable platform architecture for a family of programmable embedded system controllers
PSOC™ Automotive 4 series Subfamilies
Compare families
About
PSOC™ Automotive 4 is a scalable and reconfigurable platform architecture designed for programmable embedded system controllers. The microcontroller family is AEC-Q100 compliant and features an ARM® Cortex®-M0+ CPU. It combines programmable and reconfigurable analog and digital blocks with flexible automatic routing. It is a combination of a microcontroller with standard communication and timing peripherals, capacitive sensing technology (CAPSENSE™) with best-in-class performance, programmable general-purpose continuous-time, switched-capacitor analog blocks, and programmable connectivity.
PSOC™ Automotive microcontrollers integrate Infineon's best-in-class capacitive touch-sensing system for demanding human machine interface (HMI), as well as smart sensing applications along with an Arm® Cortex®-M0/M0+ CPU, flash, and memory. A programmable analog front-end with ADC, operational amplifiers, low-power comparators combined with digital blocks, and various communication interfaces such as SENT, LIN, CAN, and CAN FD provide a single-chip smart sensor with high integration and a small footprint. An extended development ecosystem has been built around PSOC™ Automotive including multiple software compatibility and the famous PSOC™ Creator software, an easy-to-use IDE that introduces a game-changing schematic entry design methodology. These devices are also supported in ModusToolBox™ which is provided as a collection of development tools, libraries, and embedded runtime assets.
Scalability:
We have a complete portfolio with maximum memory and I/O integration. Up to 84 pins of analog and digital GPIOs are available in our vast package lineup.
Connectivity:
Our PSOC™ Automotive 4 portfolio offers a new variety of on-chip peripherals and high-speed communications from fast I2C, CAN and CAN FD to segment LCD, and up to five SCBs.
Safety and security:
Our ISO 26262-ready PSOC™ Automotive 4 devices have comprehensive supporting documents and FMEDA for multiple devices. We also offer enhanced cryptography with a dedicated hardware security block to support AES, SHA, TRNG, PRNG, and CRC functions.
Capacitive and inductive sensing:
We support multiple data collection methods from touch to resistive or current sensors with our dual MSC CAPSENSE™ blocks. Our inductive sensing enables metal deflection (metal buttons/keypads), proximity detection, angular detection, and flow detection.
Temperature:
We offer AEC-Q100 grade 3, 2, and 1 support with a mission profile of up to +150°C.
EMI/EMC:
Infineon‘s EMI/EMC tests show that PSOC™ Automotive 4 meets the most challenging automotive EMC specifications like ISO 11452-2 (RI), IEC61967-4 (CE), IEC62132-4 (CI), and CISPR 25 (RE).
ModusToolbox™
ModusToolbox™ Software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices, including PSOC™ Automotive 4. Itoffers a variety of code repositories on GitHub that are comprehensive, flexible, and atomic. This means that you will have access to all of the resources you need, can use them in your own workflow, and obtain only those resources which are necessary for your project. These repositories include board support packages (BSPs), low-level resources like a hardware abstraction layer (HAL) and peripheral driver library (PDL), and middleware that enables industry-leading features such as CAPSENSE™.
Drive Core for PSOC™
Infineon’s PSOC™ Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Access to PSOC™ Automotive 4 Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive 4 technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to AUTOPSOC@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ Automotive 4.
Our PSOC™ Automotive preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use PSOC™ Automotive 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
PSOC™ Automotive 4 is a scalable and reconfigurable platform architecture designed for programmable embedded system controllers. The microcontroller family is AEC-Q100 compliant and features an ARM® Cortex®-M0+ CPU. It combines programmable and reconfigurable analog and digital blocks with flexible automatic routing. It is a combination of a microcontroller with standard communication and timing peripherals, capacitive sensing technology (CAPSENSE™) with best-in-class performance, programmable general-purpose continuous-time, switched-capacitor analog blocks, and programmable connectivity.
PSOC™ Automotive microcontrollers integrate Infineon's best-in-class capacitive touch-sensing system for demanding human machine interface (HMI), as well as smart sensing applications along with an Arm® Cortex®-M0/M0+ CPU, flash, and memory. A programmable analog front-end with ADC, operational amplifiers, low-power comparators combined with digital blocks, and various communication interfaces such as SENT, LIN, CAN, and CAN FD provide a single-chip smart sensor with high integration and a small footprint. An extended development ecosystem has been built around PSOC™ Automotive including multiple software compatibility and the famous PSOC™ Creator software, an easy-to-use IDE that introduces a game-changing schematic entry design methodology. These devices are also supported in ModusToolBox™ which is provided as a collection of development tools, libraries, and embedded runtime assets.
Scalability:
We have a complete portfolio with maximum memory and I/O integration. Up to 84 pins of analog and digital GPIOs are available in our vast package lineup.
Connectivity:
Our PSOC™ Automotive 4 portfolio offers a new variety of on-chip peripherals and high-speed communications from fast I2C, CAN and CAN FD to segment LCD, and up to five SCBs.
Safety and security:
Our ISO 26262-ready PSOC™ Automotive 4 devices have comprehensive supporting documents and FMEDA for multiple devices. We also offer enhanced cryptography with a dedicated hardware security block to support AES, SHA, TRNG, PRNG, and CRC functions.
Capacitive and inductive sensing:
We support multiple data collection methods from touch to resistive or current sensors with our dual MSC CAPSENSE™ blocks. Our inductive sensing enables metal deflection (metal buttons/keypads), proximity detection, angular detection, and flow detection.
Temperature:
We offer AEC-Q100 grade 3, 2, and 1 support with a mission profile of up to +150°C.
EMI/EMC:
Infineon‘s EMI/EMC tests show that PSOC™ Automotive 4 meets the most challenging automotive EMC specifications like ISO 11452-2 (RI), IEC61967-4 (CE), IEC62132-4 (CI), and CISPR 25 (RE).
ModusToolbox™
ModusToolbox™ Software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices, including PSOC™ Automotive 4. Itoffers a variety of code repositories on GitHub that are comprehensive, flexible, and atomic. This means that you will have access to all of the resources you need, can use them in your own workflow, and obtain only those resources which are necessary for your project. These repositories include board support packages (BSPs), low-level resources like a hardware abstraction layer (HAL) and peripheral driver library (PDL), and middleware that enables industry-leading features such as CAPSENSE™.
Drive Core for PSOC™
Infineon’s PSOC™ Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Access to PSOC™ Automotive 4 Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive 4 technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to AUTOPSOC@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ Automotive 4.
Our PSOC™ Automotive preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use PSOC™ Automotive 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
Documents
Documents
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Join our empowering community