S-COM10.8
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Applicationsauthentication, government identification
-
Contact SurfaceNiAu
-
Delivery FormsTape on Reel
-
DerivativesAu surface, Pd surface
-
Dimensions13 x 11.8 mm
-
ISO – ReferenceISO 7816-1, ISO 10373-1/-3, ISO 7810, ISO 14443
-
Leading TechnologiesCoil on module
-
Pitch14.25 mm
-
Product Descriptiondual-interface module with inductive coupling for highly demanding applications
-
Product NameS-COM10.8
-
Thicknessmax. 420 µm
| Recommended | |
|
OPN
|
|
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.