Density16 kBit
-
Frequency20 MHz
-
InterfacesSPI
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2.7 V to 3.6 V
-
Operating Voltage range2.7 V to 3.6 V
-
Organization (X x Y)2Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed0 ns
| Recommended | ||
|
OPN
|
FM25L16B-DG | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | DFN-8 (001-85260) | |
| Packing Size | 1620 | |
| Packing Type | TUBE | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | DFN-8 (001-85260) |
| Packing Size | 1620 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 16-Kbit ferroelectric RAM, 2K x 8
- 100 trillion (1e14) read/write cycles
- 151-year data retention at 65°C
- NoDelay™ instant writes, no write delay
- Up to 20 MHz SPI interface
- Supports SPI mode 0 and mode 3
- Hardware and software write protection
- Block protection for 1/4, 1/2, or full array
- Low power: 200 μA active, 3 μA standby
- Operates from 2.7 V to 3.6 V supply
- Industrial temp range: –40°C to +85°C
- Input/output capacitance: 6/8 pF max
Benefits
- Reliable nonvolatile memory for critical data
- Eliminates write delays for fast operation
- High endurance supports frequent data logging
- 151-year retention prevents data loss
- Drop-in replacement for serial EEPROM/flash
- 20 MHz SPI enables high-speed access
- Flexible protection guards against overwrites
- Low power extends battery/device life
- Wide voltage range suits many designs
- Operates reliably in harsh environments
- Simple integration with standard SPI
- Small capacitance supports fast signal timing
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.