ArchitectureQDR-II+, ODT
-
Bank SwitchingN
-
Burst Length (Words)2
-
Data Widthx 36
-
Density72 MBit
-
ECCN
-
FamilyQDR-II+, ODT
-
Frequency333 MHz
-
InterfacesParallel
-
Lead Ball FinishSn/Pb
-
On-Die TerminationY
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.7 V to 1.9 V
-
Organization (X x Y)2Mb x 36
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Read Latency (Cycles)2
| Recommended | ||
|
OPN
|
CY7C25442KV18-333BZI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-165 (51-85180) | |
| Packing Size | 272 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-165 (51-85180) |
| Packing Size | 272 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- QDR II+ SRAM, 2.0-cycle latency
- 333 MHz clock, DDR at 666 MHz
- Separate read and write data ports
- Two-word burst architecture
- Two input clocks K and K
- Echo clocks CQ/CQ for capture
- QVLD pin flags valid output data
- ODT for D/BWS/K and K inputs
- PLL for accurate data placement
- JTAG IEEE 1149.1 boundary scan
- VDD 1.7 V to 1.9 V supply
- VDDQ 1.4 V to VDD supply
Benefits
- No bus turnaround, higher throughput
- 333/666 MHz enables high bandwidth
- Concurrent R/W reduces bottlenecks
- Burst cuts address bus frequency
- Dual clocks ease DDR timing closure
- Echo clocks simplify receiver capture
- QVLD simplifies timing validation
- ODT cuts external parts and PCB area
- PLL improves timing margin and yield
- JTAG speeds bring-up and debug
- 1.8 V core lowers system power
- VDDQ down to 1.4 V saves I/O power
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.