ArchitectureQDR-II+
-
Bank SwitchingN
-
Burst Length (Words)4
-
Data Widthx 36
-
Density144 MBit
-
ECCN
-
FamilyQDR-II+
-
Frequency550 MHz
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
On-Die TerminationN
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range1.7 V to 1.9 V
-
Organization (X x Y)4Mb x 36
-
Peak Reflow Temp260 °C
-
QualificationCommercial
-
Read Latency (Cycles)2.5
| Recommended | ||
|
OPN
|
CY7C1665KV18-550BZXC | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-165 (51-85195) | |
| Packing Size | 525 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-165 (51-85195) |
| Packing Size | 525 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- 550 MHz clock, DDR at 1100 MHz
- Four-word burst (sequential)
- Separate read and write data ports
- Concurrent read/write transactions
- Read latency 2.5 cycles (DOFF=H)
- QDR I mode, 1-cycle latency (DOFF=L)
- Two input clocks K/K for DDR timing
- Echo clocks CQ/CQ for data capture
- QVLD data-valid, 0.5-cycle early
- Programmable output impedance via RQ
- On-chip PLL locks after 20 µs
- IEEE 1149.1 JTAG boundary scan
Benefits
- High bandwidth for fast packets
- Lower addr bus frequency
- No I/O bus turnaround delays
- Read/write same time, less stalls
- Predictable 2.5-cycle reads
- Switch to 1-cycle for low latency
- Easier timing closure at high speed
- Simpler data capture, less skew
- Clean valid window for receivers
- Better signal integrity, fewer SI fixes
- Accurate data placement after power-up
- Faster board debug and test access
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.