ArchitectureDDR-II CIO
-
Bank SwitchingN
-
Burst Length (Words)2
-
Data Widthx 36
-
Density144 MBit
-
ECCN
-
FamilyDDR-II CIO
-
Frequency333 MHz
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
On-Die TerminationN
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.7 V to 1.9 V
-
Organization (X x Y)4Mb x 36
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Read Latency (Cycles)1.5
| Recommended | ||
|
OPN
|
CY7C1620KV18-333BZXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-165 (51-85195) | |
| Packing Size | 105 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-165 (51-85195) |
| Packing Size | 105 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- 144-Mbit DDR II synchronous SRAM
- 333 MHz clock; 666 MHz data rate
- Two-word burst with 1-bit counter
- 1.5-cycle latency with DOFF high
- 1-cycle latency DDR I mode (DOFF)
- Dual input clocks K/K for DDR
- Output clocks C/C or single-clock
- Echo clocks CQ/CQ for data capture
- Programmable impedance via ZQ pin
- RQ 175–350 Ω for ±15% match
- PLL runs 120 MHz to fMAX
- JTAG IEEE 1149.1 boundary scan
Benefits
- High bandwidth for fast access
- More throughput at lower fCLK
- Less address toggling reduces EMI
- Latency options ease integration
- K/K clocks simplify DDR timing
- C/C clocks help reduce skew
- CQ/CQ eases high-speed capture
- ZQ trim improves signal integrity
- Trace match cuts reflections
- PLL improves data placement timing
- JTAG speeds board test and debug
- Depth expand without added waits
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.