ArchitectureStandard Sync, Pipeline DCD
-
Bank SwitchingN
-
Burst Length (Words)4
-
Data Widthx 18
-
Density18 MBit
-
ECCN
-
FamilyStandard Sync
-
Frequency167 MHz
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
On-Die TerminationN
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range3.135 V to 3.6 V
-
Organization (X x Y)1Mb x 18
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2031
-
QualificationCommercial
-
Read Latency (Cycles)2
| Recommended | ||
|
OPN
|
CY7C1387KV33-167AXC | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TQFP-100 (51-85050) | |
| Packing Size | 720 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2031 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TQFP-100 (51-85050) |
| Packing Size | 720 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2031 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Features
- Bus operation up to 200 MHz
- 3 ns clock-to-output (200 MHz)
- 3-1-1-1 burst access rate
- Registered I/O for pipelining
- Double-cycle deselect (DCD)
- Interleaved or linear burst
- Self-timed synchronous writes
- Byte write plus global write (GW)
- Separate ADSP and ADSC strobes
- Asynchronous output enable (OE)
- VDD 3.135 V to 3.6 V
- VDDQ 2.375 V to 2.625 V or VDD
Benefits
- 200 MHz supports fast datapaths
- 3 ns reduces read latency
- 3-1-1-1 improves bandwidth
- Pipelining eases timing closure
- DCD enables no-wait expansion
- Burst options match access patterns
- Self-timed writes cut control logic
- Byte writes reduce wasted writes
- Dual strobes simplify bus sharing
- Async OE helps bus turn-around
- 3.3 V core fits common power rails
- 2.5 V I/O interfaces to low-V SoC
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.