CY62146EV30LL-45ZSXIT
Active and preferred
RoHS Compliant
Lead-free

CY62146EV30LL-45ZSXIT

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY62146EV30LL-45ZSXIT
CY62146EV30LL-45ZSXIT
ea.


Product details

  • Density
    4 MBit
  • Family
    MoBL™ SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    3.6 V
  • Operating Voltage range
    2.2 V to 3.6 V
  • Organization (X x Y)
    256K x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    45 ns

OPN
CY62146EV30LL-45ZSXIT
Product Status active and preferred
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW,US
ea.
in stock
CY62146EV30LL-45ZSXIT is a 4-Mbit (256K × 16) CMOS static RAM for 3 V systems, specified for 45 ns access. It operates from 2.2 V to 3.6 V over –40°C to +85°C. Low-power modes include automatic CE power-down (2.5 µA typ, 7 µA max) and 3.5 mA typ active current at 1 MHz (20 mA max at fmax). Byte writes use BLE/BHE, with tri-stated I/Os when deselected, in a 44-pin Pb-free TSOP II.

Features

  • 256K × 16 CMOS SRAM organization
  • 45 ns read/write cycle time
  • 22 ns OE to data valid (tDOE)
  • 2.2 V to 3.6 V VCC operation
  • 3.5 mA typ ICC at 1 MHz
  • 2.5 µA typ standby (ISB)
  • 7 µA max standby (ISB)
  • Auto power-down when CE HIGH
  • 1.5 V data retention supply (VDR)
  • 8.8 µA max retention current
  • Byte write via BHE/BLE enables
  • Outputs tri-state on deselect/OE

Benefits

  • 16-bit SRAM fits MCU data buses
  • 45 ns access supports fast code/data
  • 22 ns OE speeds read turnaround
  • 2.2–3.6 V works with 3 V rails
  • 3.5 mA active extends battery life
  • 2.5 µA standby cuts sleep drain
  • 7 µA max standby eases power budget
  • CE-based power-down saves energy
  • 1.5 V retention keeps data in backup
  • 8.8 µA retention enables small cell
  • Byte enables reduce write power
  • Tri-state outputs simplify bus sharing
Documents

Design resources

Developer community