800 V and 950 V AC-DC integrated power stages expand the fixed-frequency CoolSET™ portfolio

Technology news

Sep 14, 2022

Munich, Germany – 14 September, 2022 – Optimized performance, efficiency, and reliability in high-voltage power supplies need to be combined with reduced bill-of-material (BOM) count and cost, as well as lower design efforts. With its 5 th generation fixed-frequency (FF) CoolSET™ portfolio, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) offers the right components to meet these needs and effectively manage the critical design trade-offs. The new 800 V and 950 V AC-DC integrated power stages (IPS) are housed in a DIP-7 package and address applications such as auxiliary power supplies for home appliances, AC-DC converters, battery chargers, solar energy systems, and motor control and drives.

The FF CoolSET solution combines a PWM controller IC with the latest high voltage CoolMOS™ P7 superjunction (SJ) MOSFETs in a single package. The extended portfolio now includes the first device on the market that uses an avalanche-rugged SJ MOSFET with a breakdown voltage of 950 V to allow for a wider input voltage. The new devices enable both isolated and non-isolated topologies such as flyback or buck and operate at switching frequencies of 100 kHz as well as 65 kHz. Accommodating both the cost-efficient buck topology and flyback in one single device simplifies the supply chain for customers. An integrated error amplifier supports direct feedback from the primary output, which is typical for non-isolated topologies. Moreover, this further minimizes the number of components and design complexity.

The frequency reduction mode with soft gate driving and frequency jitter operation offers lower EMI and enhances the efficiency between mid- and light load conditions. The devices also support continuous (CCM) and discontinuous conduction mode (DCM). For low AC line input conditions, CCM operation can achieve lower conduction losses and, thus, a higher efficiency to meet international regulatory standards for energy efficiency. At the same time, the integrated MOSFET supports an ultra-wide input voltage range commonly associated with single-phase smart metering and industrial applications. In addition, the devices help to optimize the snubber circuitry to further enhance the efficiency and lower the standby power consumption of the converter.

All new devices offer a high level of integration and come with a comprehensive suite of protection features with auto-restart to support the power supply system in failure situations. These protection features, together with the high breakdown voltage of the SJ MOSFET, ensure an increased power supply robustness. On top of that, the active burst mode (ABM) improves the light-load performance and enables ultra-low standby power consumption with small and controllable output voltage ripple.

Availability

The new fixed-frequency 800 V and 950 V CoolSET™ 5 th generation product portfolio of AC-DC IPS is available now in a DIP-7 package. More information is available at www.infineon.com/coolset-ff.

More information about Infineon’s contribution to energy efficiency: www.infineon.com/green-energy

Press Photos

5th generatin CoolSET™

5th generatin CoolSET™

With its 5th generation fixed-frequency CoolSET™ portfolio, Infineon Technologies combines optimized performance, efficiency, and reliability in high-voltage power supplies with reduced bill-of-material count and cost, as well as lower design efforts.

JPEG

2126x2254 px

Download

Information Number : INFPSS202209-119

avatar

Reinhard von Faltin

Spokesperson ATV & Mobility

T +49 89 234 39694

Send email