- AIROC™ Ultra-Wide Band Solutions
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
- Consumer Wearables
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
- Intermediate Bus Converter (IBC)
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
Jun 26, 2026
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
Jun 26, 2026
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
Board TypeEvaluation Board
-
FamilyMOSFET, Power Controller (PWM, PFC)
-
Frequency range35 kHz to 125 kHz
-
Input TypeAC
-
MountingSMD, THD
-
Output Current range0 A to 2.8 A
-
Output Voltage range19.7 V to 20.3 V
-
Pout range0 W to 50 W
-
Product NameReference Board REF-45W ADAPTER
-
QualificationConsumer
-
Sub ApplicationAdapter
-
Supply Voltage range90 V to 264 V
-
Target ApplicationPower Supplies
-
TopologyFlyback
|
OPN
|
REF45WADAPTERTOBO1 | |
|---|---|---|
| Product Status | on request | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Topology: flyback
- Input voltage: 90V AC – 264V AC
- 90.6% efficiency @230V AC
- 90.3% efficiency @115V AC
- Low cost single layer design
Benefits
- Low cost
- High efficiency
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.