GS-EVB-AUD-BOOST1-GS
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Input TypeDC
-
Input Voltage max14.4 V
-
Output Voltage26 V
-
Power max300 W
|
OPN
|
GSEVBAUDBOOST1GSTOBO2 | |
|---|---|---|
| Product Status | not for new design | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | N/A | |
| Moisture Level | N/A | |
| Moisture Packing | N/A | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 210 W continuous duty
- 300 W peak power
- 26 VDC dual-rail output
Benefits
- Integrated remote power-on ‘enable’
- Modified EZDrive gate drive design
- Dual-GaN transformer-coupled topologyx