- Intermediate Bus Converter (IBC)
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
Juni 26, 2026
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
Juni 26, 2026
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
Voltage Sequencer
Simplified Power Sequencing with Voltage Sequencer Component
-
Auf dieser Seite
About
The Voltage Sequencer component provides a simple way to define power-up and power-down sequencing of up to 32 power converters to meet user-defined system requirements. Once the sequencing requirements have been entered into the easy-to-use graphical configuration GUI, the component will automatically take care of the sequencing implementation without requiring any firmware development by the user.
- Supports sequencing and monitoring of up to 32 power converter rails
- Supports power converter circuits with logic-level enable inputs and logic-level power good (pgood) status outputs
- Autonomous (standalone) or host driven operation
- Sequence order, timing and inter-rail dependencies can be configured through an intuitive, easy-to-use graphical configuration GUI
The Voltage Sequencer component provides a simple way to define power-up and power-down sequencing of up to 32 power converters to meet user-defined system requirements. Once the sequencing requirements have been entered into the easy-to-use graphical configuration GUI, the component will automatically take care of the sequencing implementation without requiring any firmware development by the user.
- Supports sequencing and monitoring of up to 32 power converter rails
- Supports power converter circuits with logic-level enable inputs and logic-level power good (pgood) status outputs
- Autonomous (standalone) or host driven operation
- Sequence order, timing and inter-rail dependencies can be configured through an intuitive, easy-to-use graphical configuration GUI
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Image gallery