Active and preferred
RoHS Compliant
Lead-free

IMZC120R078M2H

CoolSiC™ MOSFET discrete 1200 V G2 in TO-247 4pin with high creepage package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IMZC120R078M2H
IMZC120R078M2H
ea.

Product details

  • Ciss
    700 pF
  • Coss
    28 pF
  • ID (@ TC=25°C) max
    28 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-247-4 high creepage
  • Pin Count
    4 Pins
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    143 W
  • Qgd
    5 nC
  • QG
    21 nC
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C)
    78 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    1.04 K/W
  • Technology
    CoolSiC™ G2
  • Tj max
    200 °C
  • VDS max
    1200 V
OPN
IMZC120R078M2HXKSA1
Product Status active and preferred
Infineon Package
Package Name TO-247-4 HC 8.8mm
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO-247-4 HC 8.8mm
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The 1200 V, 78 mΩ G2 in a TO-247 4pin with high creepage package builds on the strengths of Generation 1 technology with significant improvement that provides an advanced solution for more cost-optimized, efficient, compact, easy-to-design and reliable system. It enhanced better performance in both hard-switching operation and soft-switching topologies for all common combinations of AC-DC, DC-DC, and DC-AC stages.

Features

  • RDS(on) = 78 mΩ at VGS = 18 V, Tvj = 25°C
  • Very low switching losses
  • Wider max. VGS range from -10 V to +25 V
  • Overload operation up to Tvj = 200°C
  • Short circuit withstand time 2 µs
  • Benchmark gate threshold voltage 4.2 V
  • Robust against parasitic turn on
  • .XT interconnection technology
  • Tighter VGS(th) parameter distribution

Benefits

  • Better energy efficiency
  • Cooling optimization
  • Higher power density
  • New robustness features
  • Highly reliable
  • Easy paralleling

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }